Designation system

Solid bronze bushings

Examples:

PBM 354550 M1G1
(straight design)

where

PPlain bearing

B
Solid bronze

MMetric size

354550

Dimensions [mm]:

  • 35 = bore diameter d
  • 45 = outside diameter D
  • 50 = width B
M1Material
(CuSn7Zn4Pb7-B)

G1
Lubrication groove


PBMF 607535 M1G1
(flanged design)

where

PPlain bearing

B
Solid bronze

MMetric size

F
Flanged design

607535

Dimensions [mm]:

  • 60 = bore diameter d
  • 75 = outside diameter D
  • 35 = width B
M1Material
(CuSn7Zn4Pb7-B)

G1
Lubrication groove



Sintered bronze bushings

Examples:

PSM 060904 A51
(straight design)

where

PPlain bearing

S
Sintered bronze

MMetric size

060904

Dimensions [mm]:

  • 06 = bore diameter d
  • 09 = outside diameter D
  • 04 = width B
A51Material
(SINT A51)


PSMF 354540A51
(flanged design)

where

PPlain bearing

S
Sintered bronze

MMetric size

F
Flanged design

354540

Dimensions [mm]:

  • 35 = bore diameter d
  • 45 = outside diameter D
  • 40 = width B
A51Material
(SINT A51)



Wrapped bronze bushings

Examples:

PRM 252815
(straight design)

where

PPlain bearing

R
Wrapped bronze

MMetric size

252815

Dimensions [mm]:

  • 25 = bore diameter d
  • 28 = outside diameter D
  • 15 = width B


PRMF 505530
(flanged design)

where

PPlain bearing

R
Wrapped bronze

MMetric size

F
Flanged design

505530

Dimensions [mm]:

  • 50 = bore diameter d
  • 55 = outside diameter D
  • 30 = width B


PTFE composite bushings

Examples:

PCM 040510 E/VB055
(straight design, metric size)

where

PPlain bearing

C
Composite material

MMetric size

040510

Dimensions [mm]:

  • 04 = bore diameter d
  • 05 = outside diameter D
  • 10 = width B
EPTFE composite

VB055
actual outside diameter D does not correspond to D in the designation (which is 9 mm in this example), but is 0,5 mm larger 


PCZ 1208 E
(straight design, inch size)

where

PPlain bearing

C
Composite material

ZInch size

1208

Dimensions, whereas bore diameter and width in sixteenths of an inch:

  • bore diameter d = 12/16 = 3/4 inch (= 19,05 mm)
  • width B = 8/16 = 1/2 inch (= 12,7 mm)
EPTFE composite 


PCMF 252811.5 E
(flanged design)

where

PPlain bearing

C
Composite material

MMetric size

F
Flanged design

252811.5

Dimensions [mm]:

  • 25 = bore diameter d
  • 28 = outside diameter D
  • 11.5 = width B
EPTFE composite 



POM composite bushings

Examples:

PCM 10010560 M
(straight design, metric size)

where

PPlain bearing

C
Composite material

MMetric size

10010560

Dimensions [mm]:

  • 100 = bore diameter d
  • 105 = outside diameter D
  • 60 = width B
MPOM composite


PCZ 1208 M
(straight design, inch size)

where

PPlain bearing

C
Composite material

ZInch size

1208

Dimensions, whereas bore diameter and width in sixteenths of an inch:

  • bore diameter d = 12/16 = 3/4 inch (= 19,05 mm)
  • width B = 8/16 = 1/2 inch (= 12,7 mm)
MPOM composite 



PTFE polyamide bushings

Examples:

PPM 161815
(straight design)

where

PPlain bearing

P
PTFE polyamide

MMetric size

161815

Dimensions [mm]:

  • 16 = bore diameter d
  • 18 = outside diameter D
  • 15 = width B


PPMF 202311.5
(flanged design)

where

PPlain bearing

P
PTFE polyamide

MMetric size

F
Flanged design

202311.5

Dimensions [mm]:

  • 20 = bore diameter d
  • 23 = outside diameter D
  • 11.5 = width B


Filament wound bushings

Example:

PWM 120135100

where

PPlain bearing

W
Filament wound

MMetric size

120135100

Dimensions [mm]:

  • 120 = bore diameter d
  • 135 = outside diameter D
  • 100 = width B


SKF logo