Selecting bearing size

Having decided on the appropriate bearing type, it is then necessary to determine the requisite bearing size. The bearing size to be used for an application can be initially selected on the basis of its load ratings in relation to the applied loads and the requirements regarding service life and reliability.

SKF logo