Sealing, mounting and dismounting

Performance and operating conditionsBearing type and arrangementBearing sizeLubricationOperating temperature and speedBearing interfacesBearing executionSealing, mounting and dismounting

This section is the last step in the Bearing selection process and it covers:
  • External sealing – how to select appropriate seals for rolling bearing applications and the different types of seal available
  • Mounting and dismounting – the preparation and guidelines for mounting and dismounting bearings
  • Inspection and monitoring – various aspects of inspecting and monitoring bearings in operation for the purpose of preventing problems, and an introduction to troubleshooting
SKF logo