Double row full complement cylindrical roller bearings

Double row full complement cylindrical roller bearing

SKF double row full complement cylindrical roller bearings incorporate a maximum number of rollers, as they are not equipped with a cage.

The basic SKF assortment provided here includes:

  • three different designs of open bearings:
  • NNF design sealed bearings (fig. 4)

Bearing features

  • High load carrying capacity
    Bearings without a cage incorporate a maximum number of rollers. Therefore, and because of their second row of rollers, double row full complement cylindrical roller bearings are suitable for very heavy radial loads.
  • High stiffness
    The increased number of rollers increases radial stiffness.
  • Long service life
SKF logo