Cylindrical roller bearings, high-capacity

PrintExport as PDF
  • (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
    SKF Explorer
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratingsDesignation
   dynamicstatic Reference speedLimiting speed 
dDBCC0Pu   
mmkNkNr/min 
         
170
360
120
1540
2200
216
1700
2600
NCF 2334 ECJB
240
440
120
2280
3050
275
1600
1700
NUH 2248 ECMH/PEX
150
270
73
780
1040
112
2600
3400
NCF 2230 ECJB
160
340
114
1400
2000
196
1800
2400
NUH 2332 ECMH
110
240
80
830
965
110
3000
3400
NUH 2322 ECMH
150
320
108
1430
1760
183
2200
2600
NUH 2330 ECMH
190
400
132
2240
2750
255
1700
2200
NCF 2338 ECJB/PEX
130
280
93
1120
1340
146
2400
3000
NUH 2326 ECMH
180
380
126
1960
2400
232
1800
2400
NCF 2336 ECJB/PEX
180
380
126
1720
2400
232
1600
2400
NCF 2336 ECJB
160
290
80
980
1270
134
2400
3000
NCF 2232 ECJB
140
250
68
680
880
96.5
2800
3600
NCF 2228 ECJB
190
340
92
1320
1760
180
2000
2200
NUH 2238 ECMH
130
280
93
1120
1340
146
2400
3400
NCF 2326 ECJB
220
460
145
2510
3650
335
1300
1700
NUH 2344 ECMH
170
360
120
1760
2200
216
1900
2200
NUH 2334 ECMH/PEX
190
340
92
1320
1760
180
2000
2600
NCF 2238 ECJB
130
230
64
630
780
88
3200
3400
NUH 2226 ECMH
170
360
120
1760
2200
216
1900
2600
NCF 2334 ECJB/PEX
140
250
68
680
880
96.5
2800
3200
NUH 2228 ECMH
220
400
108
1760
2600
240
1600
1900
NUH 2244 ECMH
220
460
145
2510
3650
335
1300
2000
NCF 2344 ECJB
180
380
126
1720
2400
232
1600
2200
NUH 2336 ECMH
140
300
102
1250
1530
163
2400
2800
NUH 2328 ECMH
170
310
86
1160
1530
156
2200
2800
NCF 2234 ECJB
170
360
120
1540
2200
216
1700
2200
NUH 2334 ECMH
220
400
108
1760
2600
240
1600
2200
NCF 2244 ECJB
240
500
155
3150
4000
345
1300
1500
NUH 2348 ECMH/PEX
200
360
98
1460
2000
200
1900
2400
NCF 2240 ECJB
160
290
80
980
1270
134
2400
2600
NUH 2232 ECMH
100
180
46
400
475
57
4000
4500
NUH 2220 ECMH
200
360
98
1460
2000
200
1900
2200
NUH 2240 ECMH
190
400
132
2240
2750
255
1700
2000
NUH 2338 ECMH/PEX
160
340
114
1600
2000
196
2000
2800
NCF 2332 ECJB/PEX
170
310
86
1160
1530
156
2200
2400
NUH 2234 ECMH
120
260
86
965
1120
125
2800
3200
NUH 2324 ECMH
200
420
138
2550
3200
300
1600
1900
NUH 2340 ECMH/PEX
200
420
138
2200
3200
300
1400
2200
NCF 2340 ECJB
120
215
58
550
670
76.5
3400
3600
NUH 2224 ECMH
190
400
132
1940
2750
255
1500
2200
NCF 2338 ECJB
220
400
108
2000
2600
240
1700
2200
NCF 2244 ECJB/PEX
190
400
132
1940
2750
255
1500
2000
NUH 2338 ECMH
240
500
155
2750
4000
345
1200
1500
NUH 2348 ECMH
220
400
108
2000
2600
240
1700
1900
NUH 2244 ECMH/PEX
200
420
138
2200
3200
300
1400
1900
NUH 2340 ECMH
150
270
73
780
1040
112
2600
2800
NUH 2230 ECMH
200
420
138
2550
3200
300
1600
2200
NCF 2340 ECJB/PEX
140
300
102
1250
1530
163
2400
3200
NCF 2328 ECJB
150
320
108
1430
1760
183
2200
3000
NCF 2330 ECJB
100
215
73
710
800
91.5
3200
3800
NUH 2320 ECMH
180
320
86
1200
1600
166
2200
2400
NUH 2236 ECMH
180
380
126
1960
2400
232
1800
2200
NUH 2336 ECMH/PEX
110
200
53
465
550
64
3600
4000
NUH 2222 ECMH
220
460
145
2900
3650
335
1400
1700
NUH 2344 ECMH/PEX
240
440
120
1980
3050
275
1400
1700
NUH 2248 ECMH
160
340
114
1600
2000
196
2000
2400
NUH 2332 ECMH/PEX
160
340
114
1400
2000
196
1800
2800
NCF 2332 ECJB
180
320
86
1200
1600
166
2200
2800
NCF 2236 ECJB

For additional information about the meaning and limitations of the product data, refer to High-capacity cylindrical roller bearings and Principles of bearing selection and application.

SKF logo