Cylindrical roller bearings, single row, without an inner ring

PrintExport as PDF
  • (all)
    Diameter under rollers:
    Exact :
     ≤ Fw ≤ 
    Fw =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ C ≤ 
    C =
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratingsDesignation
   dynamicstatic Reference speedLimiting speed 
FwDCCC0Pu   
mmkNkNr/min 
         
52
90
23
93
78
10.2
8000
9500
RNU 308 ECP
52
90
23
93
78
10.2
8000
9500
RNU 308 ECJ
46.2
80
21
75
63
8.1
9500
11000
RNU 307 ECP
79.5
110
20
76.5
93
12
6000
7000
RNU 1014 ECP
66
100
25
114
118
15.3
7500
8000
RNU 2211 ECP
296
400
130
627
965
96.5
1500
2800
RNU 1052 ML
52.5
75
16
44.6
52
6.3
9000
11000
RNU 1009 ECP
64.5
90
18
35.8
41.5
5
7500
9000
RNU 1011
22.9
40
12
11.7
9.5
1.1
19000
22000
RNU 203 TN9
49.5
80
23
81.5
75
9.6
9500
11000
RNU 2208 ECJ
54.5
85
19
69.5
64
8.1
9000
9500
RNU 209 ECJ
96.5
130
22
68.2
86.5
10.8
5000
9000
RNU 1017 MA
54.5
85
19
69.5
64
8.1
9000
9500
RNU 209 ECP
37.5
62
20
55
49
6.1
13000
14000
RNU 2206 ECP
91.5
125
22
99
127
16.3
5300
6000
RNU 1016 ECM
72
110
28
146
153
20
6700
7500
RNU 2212 ECP
26.5
47
14
28.5
22
2.7
17000
19000
RNU 204 ECP
27
47
14
14.7
12
1.5
16000
19000
RNU 204
44
72
23
69.5
63
8.1
10000
12000
RNU 2207 ECJ
59.5
90
23
90
88
11.4
8500
9000
RNU 2210 ECP
65
110
27
127
112
15
6700
8000
RNU 310 ECP
42
72
19
36.9
33.5
4.2
10000
12000
RNU 306
100.5
150
36
250
280
34.5
4800
5300
RNU 2217 ECP
35
62
17
28.6
24.5
3
12000
15000
RNU 305
28.5
52
15
20.5
16.6
2
15000
18000
RNU 304
19.3
35
11
12.5
10.2
1.2
22000
26000
RNU 202 ECP
65
110
27
127
112
15
6700
8000
RNU 310 ECJ
121.5
200
67
530
585
69.5
3600
6300
RNU 2319 ECML
57.5
80
16
46.8
56
6.7
8000
9500
RNU 1010 ECP
59.5
90
23
90
88
11.4
8500
9000
RNU 2210 ECJ
158
210
33
179
255
28
3600
5300
RNU 1028 ML
66
100
21
96.5
95
12.2
7500
8000
RNU 211 ECP
100.5
150
28
190
200
25
4500
5300
RNU 217 ECM
44
72
17
56
48
6.1
10000
12000
RNU 207 ECJ
31.5
52
15
32.5
27
3.3
15000
16000
RNU 205 ECP
49.5
80
18
62
53
6.7
9500
11000
RNU 208 ECP
66
100
21
96.5
95
12.2
7500
8000
RNU 211 ECJ
31.5
52
18
39
34
4.2
14000
16000
RNU 2205 ECP
32
52
15
17.9
16
2
14000
17000
RNU 205
80
110
20
56.1
67
8
6000
11000
RNU 1014 ML
119
180
34
285
305
36.5
4000
4500
RNU 220 ECP
58.5
100
25
112
100
12.9
7500
8500
RNU 309 ECP
27.5
52
21
47.5
38
4.8
15000
18000
RNU 2304 ECP
119
180
34
285
305
36.5
4000
4500
RNU 220 ECJ
44
72
17
56
48
6.1
11000
12000
RNU 207 ECP
217
320
52
720
850
88
2200
3600
RNU 236 ECMA
42
62
14
35.8
38
4.5
11000
13000
RNU 1007 ECP
153.5
230
40
285
305
36.5
4000
4500
RNU 226 ECM
64.5
90
18
57.2
69.5
8.3
7500
8500
RNU 1011 ECP
44
72
23
69.5
63
8.1
11000
12000
RNU 2207 ECP
72
110
22
108
102
13.4
6700
7500
RNU 212 ECJ
217
320
52
720
850
88
2200
3600
RNU 236 ECML
135
180
28
134
183
20.8
4000
6300
RNU 1024 ML
22.1
40
16
27.5
21.6
2.6
19000
22000
RNU 2203 ECP
72
110
22
108
102
13.4
6700
7500
RNU 212 ECP
49.5
80
23
81.5
75
9.6
9500
11000
RNU 2208 ECP
37.5
62
16
44
36.5
4.5
13000
14000
RNU 206 ECP
169.5
225
35
198
290
31.5
2800
5000
RNU 1030 ML
95.3
140
26
160
166
21.2
5300
5600
RNU 216 ECP
22.1
40
12
20
14.3
1.7
19000
22000
RNU 203 ECP
154
260
55
610
620
69.5
2800
3200
RNU 324 ECJ
54.5
85
23
85
81.5
10.6
9000
9500
RNU 2209 ECP
143.5
215
58
520
630
72
3400
5600
RNU 2224 ECML

For additional information about the meaning and limitations of the product data, refer to Single row cylindrical roller bearings and Principles of bearing selection and application.

SKF logo