Cylindrical roller bearings, single row, full complement

PrintExport as PDF
  • (all)
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width:
    Exact :
     ≤ B ≤ 
    B =
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratingsDesignation
   dynamicstatic Reference speedLimiting speed 
dDBCC0Pu   
mmkNkNr/min 
         
260
360
60
737
1430
143
750
950
NCF 2952 CV
600
730
78
1570
4300
340
320
400
NCF 28/600 V/HB1
25
47
16
31.9
35.5
3.8
7000
9000
NCF 3005 CV
80
170
58
457
570
71
1500
1900
NJG 2316 VH
140
210
53
440
680
78
1400
1800
NCF 3028 CV
850
1030
82
2050
5200
375
200
260
NCF 18/850 V
560
680
72
1420
3650
300
340
430
NCF 28/560 V
100
150
37
209
310
37.5
2000
2600
NCF 3020 CV
220
400
108
1830
2750
255
700
850
NCF 2244 V
360
540
134
2420
4300
365
500
630
NCF 3072 CV
480
600
72
1320
3150
265
400
500
NCF 2896 V
710
870
74
1540
3750
285
260
320
NCF 18/710 V
710
870
95
2330
6300
480
260
320
NCF 28/710 V
560
750
112
3030
6700
490
320
400
NCF 29/560 V/HB1
55
90
26
105
140
17.3
3400
4300
NCF 3011 CV
170
260
67
671
1060
118
1100
1400
NCF 3034 CV
200
310
82
913
1530
160
950
1200
NCF 3040 CV
850
1030
106
2860
8000
570
200
260
NCF 28/850 V
40
68
21
57.2
69.5
8.15
4800
6000
NCF 3008 CV
160
220
36
303
530
58.5
1300
1600
NCF 2932 CV
85
120
22
102
166
20.4
6300
6300
NCF 2917 CV
360
480
72
1230
2600
240
530
670
NCF 2972 CV
750
1000
145
4460
10600
710
220
280
NCF 29/750 V
800
980
106
2750
7500
550
220
280
NCF 28/800 V
130
180
30
205
360
40.5
1600
2000
NCF 2926 CV
260
400
104
1540
2550
250
700
900
NCF 3052 CV
530
650
72
1400
3450
285
360
450
NCF 28/530 V
500
670
100
2380
5300
430
360
450
NCF 29/500 V
85
150
36
246
325
41.5
4500
5600
NCF 2217 V
180
380
126
1870
2650
255
670
800
NJG 2336 VH
160
290
80
990
1500
160
950
1200
NCF 2232 V
500
720
167
3800
7500
570
360
450
NCF 30/500 CV
55
120
43
233
260
33.5
2200
2800
NJG 2311 VH
200
280
48
528
965
100
1000
1300
NCF 2940 CV
70
110
30
128
173
22.4
6000
7000
NCF 3014 CV
25
62
24
68.2
68
8.5
4500
5600
NJG 2305 VH
60
85
16
55
80
9.15
3600
4500
NCF 2912 CV
670
820
88
1940
5300
415
280
340
NCF 28/670 V
320
440
72
1140
2360
220
600
750
NCF 2964 V
340
460
72
1190
2500
228
560
700
NCF 2968 V
110
240
80
858
1060
122
1100
1300
NJG 2322 VH
530
780
185
5230
10600
780
320
400
NCF 30/530 V
90
190
64
550
680
83
1400
1700
NJG 2318 VH
220
270
24
183
365
34.5
1000
1200
NCF 1844 V
200
250
24
176
335
32.5
1100
1400
NCF 1840 V
110
170
45
275
400
48
3800
4500
NCF 3022 CV
35
62
20
48.4
56
6.55
5300
6700
NCF 3007 CV
240
320
48
583
1140
114
850
1100
NCF 2948 CV
1000
1320
185
7480
18600
1160
150
180
NCF 29/1000 V
180
280
74
781
1250
134
1100
1300
NCF 3036 CV
260
540
165
3580
5000
430
430
530
NJG 2352 VH
65
100
26
112
163
20
3000
3800
NCF 3013 CV
170
230
36
314
560
60
1200
1500
NCF 2934 CV
950
1250
175
6600
16300
1020
160
200
NCF 29/950 V
500
620
56
952
2120
173
380
480
NCF 18/500 V
530
710
106
2700
6000
465
340
430
NCF 29/530 V
420
620
150
3030
5700
455
430
530
NCF 3084 CV
240
300
28
260
510
47.5
900
1100
NCF 1848 V
220
460
145
2700
3750
335
530
670
NJG 2344 VH
280
350
33
341
695
64
750
950
NCF 1856 V
530
650
56
990
2240
180
360
450
NCF 18/530 V
260
320
28
270
550
50
800
1000
NCF 1852 V
190
400
132
2160
3000
280
630
800
NJG 2338 VH
65
140
48
303
360
46.5
1900
2400
NJG 2313 VH
380
560
135
2700
5100
425
480
600
NCF 3076 V
100
140
24
128
200
24.5
2000
2600
NCF 2920 CV
460
680
163
3690
6950
540
380
480
NCF 3092 CV
670
900
136
3910
9000
630
260
320
NCF 29/670 V
140
190
30
220
390
43
1500
1900
NCF 2928 CV
440
540
60
1060
2700
232
450
560
NCF 2888 V
150
320
108
1450
1930
196
800
1000
NJG 2330 VH
70
100
19
76.5
116
13.7
3000
3800
NCF 2914 CV
320
480
121
1980
3450
310
560
700
NCF 3064 CV
35
80
31
108
114
14.3
3400
4300
NJG 2307 VH
950
1150
90
2420
6300
425
170
220
NCF 18/950 V
670
820
69
1300
3150
245
280
340
NCF 18/670 V
80
125
34
165
228
29
2400
3000
NCF 3016 CV
120
260
86
952
1250
140
1000
1200
NJG 2324 VH
280
380
60
880
1730
166
700
900
NCF 2956 CV
900
1180
165
5940
14600
950
170
220
NCF 29/900 V
340
420
38
446
950
83
600
750
NCF 1868 V
150
225
56
457
710
80
1300
1700
NCF 3030 CV
320
400
38
440
900
80
630
800
NCF 1864 V
750
920
78
1760
4300
315
240
300
NCF 18/750 V
750
920
100
2640
6950
520
240
300
NCF 28/750 V
120
180
46
292
440
52
1700
2000
NCF 3024 CV
300
380
38
418
850
75
670
850
NCF 1860 V
900
1090
85
2240
5700
405
190
240
NCF 18/900 V/HB1
800
1060
150
4950
12000
800
200
260
NCF 29/800 V
190
290
75
792
1290
140
1000
1300
NCF 3038 CV
65
90
16
58.3
88
10.2
3200
4000
NCF 2913 CV
30
72
27
84.2
86.5
11
4000
4800
NJG 2306 VH
900
1090
112
3190
9150
655
190
240
NCF 28/900 V
460
620
95
2050
4500
390
400
500
NCF 2992 V
1000
1220
100
2920
7500
455
160
200
NCF 18/1000 V
75
115
30
134
190
24.5
2600
3200
NCF 3015 CV
220
340
90
1080
1800
186
850
1100
NCF 3044 CV
480
650
100
2290
4900
405
380
480
NCF 2996 V
180
250
42
391
695
75
1100
1400
NCF 2936 CV
560
680
56
1020
2360
186
340
430
NCF 18/560 V/HB1
45
100
25
110
112
14
7500
9000
NJG 309 VH
150
210
36
292
490
55
1400
1700
NCF 2930 CV
380
480
46
627
1290
114
530
670
NCF 1876 V
190
340
92
1250
1900
196
800
1000
NCF 2238 V
20
42
16
28.1
28.5
3.1
8500
10000
NCF 3004 CV
360
440
38
402
900
76.5
560
700
NCF 1872 V
170
310
86
1100
1700
176
900
1100
NCF 2234 V
110
150
24
134
220
26
1900
2400
NCF 2922 CV
280
420
106
1570
2650
260
670
850
NCF 3056 CV
75
160
55
396
480
60
1600
2000
NJG 2315 VH
600
800
118
3360
7500
550
300
380
NCF 29/600 V
850
1120
155
5230
12700
830
190
240
NCF 29/850 V
150
270
73
781
1220
132
950
1200
NCF 2230 V
80
110
19
80.9
132
15.6
2600
3400
NCF 2916 CV
45
100
36
172
196
25.5
2800
3400
NJG 2309 VH
630
780
88
1940
5000
390
300
360
NCF 28/630 V
950
1150
118
3410
9800
655
170
220
NCF 28/950 V
90
140
37
198
280
35.5
2200
2800
NCF 3018 CV
130
280
93
1080
1430
156
950
1200
NJG 2326 VH
50
80
23
76.5
98
11.8
4000
5000
NCF 3010 CV
710
950
140
4290
10000
695
240
300
NCF 29/710 V
130
200
52
413
620
72
1500
1900
NCF 3026 CV
100
215
73
704
900
106
1200
1500
NJG 2320 VH
600
730
60
1050
2550
196
320
400
NCF 18/600 V
140
250
68
693
1020
114
1200
1500
NCF 2228 V
160
240
60
512
800
90
1200
1500
NCF 3032 CV
120
215
58
512
735
85
1400
1700
NCF 2224 V
400
500
46
627
1340
118
500
630
NCF 1880 V
70
150
51
336
400
50
1800
2200
NJG 2314 VH
300
420
72
1120
2200
208
630
800
NCF 2960 CV
220
300
48
550
1060
106
900
1200
NCF 2944 CV
75
105
19
79.2
125
14.6
2800
3600
NCF 2915 CV
1000
1220
128
4130
11600
720
160
200
NCF 28/1000 V
40
90
33
145
156
20
3000
3600
NJG 2308 VH
85
130
34
172
236
30
2400
3000
NCF 3017 CV
420
520
46
660
1430
122
480
600
NCF 1884 V
380
520
82
1570
3250
300
500
630
NCF 2976 V
500
620
72
1340
3350
275
380
480
NCF 28/500 V
400
600
148
2970
5500
450
450
560
NCF 3080 CV
200
420
138
2290
3200
290
600
750
NJG 2340 VH
440
540
46
671
1460
125
450
560
NCF 1888 V
560
820
195
5830
11800
865
300
380
NCF 30/560 V
190
260
42
440
780
81.5
1100
1400
NCF 2938 CV
85
180
60
484
620
76.5
1400
1800
NJG 2317 VH
240
360
92
1140
1960
200
800
1000
NCF 3048 CV
1120
1360
106
3740
9650
585
130
170
NCF 18/1120 V
800
980
82
1940
4800
345
220
280
NCF 18/800 V
30
55
19
39.6
44
5.3
13000
15000
NCF 3006 CV
240
500
155
3140
4400
390
480
600
NJG 2348 VH
630
780
69
1250
2900
232
300
360
NCF 18/630 V
460
580
72
1300
3050
260
430
530
NCF 2892 V/HB1
120
165
27
172
290
34.5
4300
4300
NCF 2924 CV
400
540
82
1650
3450
310
480
600
NCF 2980 CV
480
700
165
3740
7200
550
360
450
NCF 3096 CV
630
850
128
3740
8650
610
280
340
NCF 29/630 V
140
300
102
1230
1660
180
850
1100
NJG 2328 VH
170
360
120
1760
2450
236
700
900
NJG 2334 VH
60
95
26
106
146
18.3
3400
4000
NCF 3012 CV
300
460
118
1900
3250
300
600
750
NCF 3060 CV
45
75
23
60.5
78
9.15
4300
5300
NCF 3009 CV
480
600
56
935
2040
170
400
500
NCF 1896 V
340
520
133
2380
4150
355
530
670
NCF 3068 CV
420
560
82
1650
3600
315
450
560
NCF 2984 V
90
125
22
105
176
20.8
2400
3000
NCF 2918 CV
440
600
95
2010
4400
380
430
530
NCF 2988 V

For additional information about the meaning and limitations of the product data, refer to Single row full complement cylindrical roller bearings and Principles of bearing selection and application.

SKF logo