Design of bearing arrangements

Shaft and housing tolerances

Table 1 provides tolerance classes for the housing bore and shaft to obtain suitable fits and an appropriate operating clearance for alignment needle roller bearings with or without an inner ring.


Alignment needle roller bearings should be pressed into the housing bore using a mounting dolly (fig. 1). An O-ring provides a simple means of retaining the bearing on the mounting dolly. The stamped side (side face with the designation) should abut the flange of the mounting dolly.
Special care should be taken to prevent the sleeve from skewing or tilting when it is being pressed into the housing. Otherwise the rollers and raceways could easily be damaged.
For grease lubricated bearings, the bearing should be lubricated prior to mounting.
SKF logo