Designation system

The designations of most SKF rolling bearings follow a system that may consist of a basic designation with or without one or more prefixes and/or suffixes (→ Basic bearing designation system).
Examples and the applicable options for combined needle roller bearings are given below.
Basic bearing designation system

Examples

NKIB 5901whereNKIB 5901 =
NKX 15 ZwhereNKX 15 =
Z =
NKXR 40 Z
whereNKXR 40 =
Z =
Test Designation 1
  Prefixes (n.a.)

Test Designation 2
Basic designation
NKIA 59
Needle roller / angular contact ball bearing
NKIB 59Needle roller / angular contact ball bearing
NKX
Needle roller / thrust ball bearing
NKXR
Needle roller / cylindrical roller thrust bearing
NX
Needle roller / thrust ball bearing, full complement thrust bearing

Catalogue image - Test Designation 3
Suffixes - Internal design (n.a.)

Test Designation 4
Suffixes - External design (seals, snap ring groove etc.)
Z
Combined needle roller bearing, factory greased thrust bearing with a cover without lubrication holes over the outside diameter

Catalogue image - Test Designation 5
Suffixes - Cage design
TN
Glass fibre reinforced PA66 cage

Catalogue image - Test Designation 6.1
Suffixes - Materials, heat treatment (n.a.)

Test Designation 6.2Suffixes - Accuracy, clearance, preload, quiet running
C2Radial internal clearance smaller than Normal
C3Radial internal clearance greater than Normal
C4Radial internal clearance greater than C3

Catalogue image - Test Designation 6.3
Suffixes - Bearing sets, matched bearings (n.a.)

Test Designation 6.4
Suffixes - Stabilization (n.a.)


Suffixes - Lubrication (n.a.)

Test Designation 6.6
Suffixes - Other variants (n.a.)
SKF logo