Needle roller / thrust rolling bearings

PrintExport as PDF
  • Product table filter
    (all)
    (all)
    Diameter under rollers:
    Exact :
     ≤ Fw ≤ 
    Fw =
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width outer ring:
    Exact :
     ≤ C ≤ 
    C =
Principal dimensionsBasic load ratingsFatigue load limitSpeed ratingsDesignation
   radial dynamicradial staticaxial dynamicaxial staticradialaxialReference speedLimiting speed 
FwDCCC0CC0PuPu   
mmkNkNr/min 
            
25
37
30
15.1
24.5
12.4
28.5
2.9
1
5600
3800
NX 25 Z
15
24
23
11
14
10.6
18.3
1.6
0.67
8500
7000
NKX 15 Z
20
30
28
13.2
19.3
7.8
17.3
2.2
0.64
6300
7500
NX 20
25
37
30
19
32.5
19.5
40.5
4
1.5
6300
5500
NKX 25 Z
50
62
35
38
78
28.6
81.5
9.6
3
4300
3600
NKX 50 Z
25
37
30
15.1
24.5
12.4
28.5
2.9
1
5600
6300
NX 25
30
42
30
22.9
38
20.3
45.5
4.8
1.7
6000
5000
NKX 30 Z
17
26
25
12.1
16.6
12.2
31.5
1.9
2.8
4300
8500
NKXR 17
15
24
23
11
14
11.2
27
1.6
2.4
4300
8500
NKXR 15
50
62
35
38
78
47.5
166
9.6
16.6
2200
4300
NKXR 50
40
52
32
26.4
51
27
68
6.3
2.5
5000
4000
NKX 40 Z
40
52
32
26.4
51
27
68
6.3
2.5
5000
7000
NKX 40
45
58
32
27.5
57
28.1
75
7.1
2.8
4500
6300
NKX 45
15
24
23
11
14
11.2
27
1.6
2.4
4300
8500
NKXR 15 Z
35
47
30
24.6
45
13.5
38
5.6
1.4
5000
3400
NX 35 Z
30
42
30
22.9
38
12.7
32.5
4.8
1.2
5300
6000
NX 30
45
58
32
27.5
57
45
153
7.1
15.3
2200
4500
NKXR 45
15
24
28
11
14
6.1
12.2
1.6
0.45
7500
5300
NX 15 Z
60
72
40
41.8
96.5
41.6
122
11.8
4.5
3600
5000
NKX 60
60
72
40
41.8
96.5
41.6
122
11.8
4.5
3600
3000
NKX 60 Z
35
47
30
24.6
45
13.5
38
5.6
1.4
5000
5600
NX 35
40
52
32
26.4
51
43
137
6.3
13.7
2400
5000
NKXR 40
12
21
23
9.1
12
10.4
16.6
1.4
0.62
9000
13000
NKX 12
50
62
35
38
78
28.6
81.5
9.6
3
4300
6300
NKX 50
15
24
23
11
14
10.6
18.3
1.6
0.67
8500
12000
NKX 15
20
30
28
13.2
19.3
7.8
17.3
2.2
0.64
6300
4500
NX 20 Z
17
26
25
12.1
16.6
10.8
19.6
1.9
0.735
8500
12000
NKX 17
17
26
28
12.1
16.6
6.3
13.4
1.9
0.5
7000
5000
NX 17 Z
70
85
40
44.6
98
43.6
137
12.2
5.1
3400
4500
NKX 70
20
30
30
16.5
25.5
14.3
27
3
1
7500
6000
NKX 20 Z
35
47
30
24.6
45
29
93
5.6
9.1
2800
5600
NKXR 35
7
14
18
2.8
2.7
3.4
5
0.29
0.186
10000
6000
NX 7 ZTN
30
42
30
22.9
38
27
78
4.8
7.6
3000
6000
NKXR 30
35
47
30
24.6
45
29
93
5.6
9.1
2800
5600
NKXR 35 Z
70
85
40
44.6
98
43.6
137
12.2
5.1
3400
2700
NKX 70 Z
45
58
32
27.5
57
45
153
7.1
15.3
2200
4500
NKXR 45 Z
20
30
30
16.5
25.5
14.3
27
3
1
7500
10000
NKX 20
17
26
25
12.1
16.6
12.2
31.5
1.9
2.8
4300
8500
NKXR 17 Z
30
42
30
22.9
38
27
78
4.8
7.6
3000
6000
NKXR 30 Z
25
37
30
19
32.5
19.5
40.5
4
1.5
6300
9000
NKX 25
25
37
30
19
32.5
25
69.5
4
6.8
3200
6300
NKXR 25
12
21
18
5.3
5.2
5.2
9.6
0.61
0.355
8000
9000
NX 12
10
19
23
5.9
8
9.9
15.3
0.9
0.56
9500
13000
NKX 10 TN
10
19
18
4.9
4.5
5
8.5
0.53
0.31
8500
9500
NX 10
25
37
30
19
32.5
25
69.5
4
6.8
3200
6300
NKXR 25 Z
12
21
18
5.3
5.2
5.2
9.6
0.61
0.355
8000
5300
NX 12 Z
35
47
30
24.6
45
21.2
51
5.6
1.9
5600
4500
NKX 35 Z
12
21
23
9.1
12
10.4
16.6
1.4
0.62
9000
7500
NKX 12 Z
20
30
30
16.5
25.5
18.6
48
3
4.6
3800
7500
NKXR 20 Z
7
14
18
2.8
2.7
3.4
5
0.29
0.186
10000
11000
NX 7 TN
17
26
28
12.1
16.6
6.3
13.4
1.9
0.5
7000
8500
NX 17
20
30
30
16.5
25.5
18.6
48
3
4.6
3800
7500
NKXR 20
15
24
28
11
14
6.1
12.2
1.6
0.45
7500
8500
NX 15
17
26
25
12.1
16.6
10.8
19.6
1.9
0.735
8500
7000
NKX 17 Z
10
19
18
4.9
4.5
5
8.5
0.53
0.31
8500
5600
NX 10 Z
35
47
30
24.6
45
21.2
51
5.6
1.9
5600
7500
NKX 35
30
42
30
22.9
38
20.3
45.5
4.8
1.7
6000
8500
NKX 30
50
62
35
38
78
47.5
166
9.6
16.6
2200
4300
NKXR 50 Z
10
19
23
5.9
8
9.9
15.3
0.9
0.56
9500
8000
NKX 10 ZTN
30
42
30
22.9
38
12.7
32.5
4.8
1.2
5300
3600
NX 30 Z
45
58
32
27.5
57
28.1
75
7.1
2.8
4500
3800
NKX 45 Z
40
52
32
26.4
51
43
137
6.3
13.7
2400
5000
NKXR 40 Z

For additional information about the meaning and limitations of the product data, refer to Combined needle roller bearings and Principles of bearing selection and application.

SKF logo