Loads

Minimum load

For additional information
Requisite minimum load
Frm = 0,02 C

Except for SKF Explorer bearings:
Frm = 0,017 C

Perform calculations
Equivalent dynamic bearing load

For additional information
Equivalent dynamic bearing load
Face-to-face or back-to-back arrangement

Fa/Fr ≤ e
→ P = Fr + Y1 Fa

Fa/Fr > e
→ P = 0,67 Fr + Y2 Fa

Tandem arrangement1)

Fa/Fr ≤ e
→ P = Fr

Fa/Fr > e
→ P = 0,4 Fr + Y Fa
Perform calculations
Equivalent static bearing load

For additional information
Equivalent static bearing load
Face-to-face or back-to-back arrangement

P0 = Fr + Y0 Fa

Tandem arrangement1)

P0 = 0,5 Fr + Y0 Fa

1) When determining the axial load Fa, refer to Calculating the axial load for bearings mounted singly or paired in tandem.

Symbols

C
basic dynamic load rating [kN] (→ product tables)
e
calculation factor (→ product tables)
Faaxial load [kN]
Frradial load [kN]
Frm
minimum radial load [kN]
Pequivalent dynamic bearing load [kN]
P0
equivalent static bearing load [kN]
Y, Y0, Y1, Y2calculation factors (→ product tables)

SKF logo