GB internal clearance gauges for cylindrical roller bearings

PrintExport as PDF
  • (all)
BearingInternal clearance gauge
Suitable forDimensions  Gauging accuracyDesignation
 HAL  ≤ 
 mmµm 
      
NN 3052 K
580
104
654
2
GB 3052
NNU 4930 BK/SPW33
204
148
 
1
GB 4930
NN 3048 K
534
87
605
2
GB 3048
N 1020 K
285
43
212
1
GB 1020
NN 3044 K
514
85
575
2
GB 3044
NNU 4936 BK/SPW33
237
157
 
1
GB 4936
NNU 4938 BK/SPW33
248
157
 
1
GB 4938
NN 3007 K
180
37
112
1
GB 3007
NNU 4932 BK/SPW33
212
148
 
1
GB 4932
NN 3006 KTN
175
36
107
1
GB 3006
NN 3009 KTN
197
40
129
1
GB 3009
NNU 4934 BK/SPW33
224
148
 
1
GB 4934
NN 3008 KTN
185
39
117
1
GB 3008
NN 3014 KTN
232
48
164
1
GB 3014
NN 3013 KTN
225
44
157
1
GB 3013
NN 3016 KTN
244
52
176
1
GB 3016
NN 3015 KTN
236
48
168
1
GB 3015
NNU 4940 BK/SPW33
263
105
 
2
GB 4940
NN 3010 KTN
202
40
134
1
GB 3010
NN 3012 KTN
222
44
157
1
GB 3012
NN 3056 K
607
106
680
2
GB 3056
NN 3011 KTN
212
43
144
1
GB 3011
NNU 4948 BK/SPW33
303
105
 
2
GB 4948
NN 3018 KTN9
266
56
198
1
GB 3018
NN 3017 KTN9
253
53
185
1
GB 3017
NN 3019 KTN9
271
56
203
1
GB 3019
NNU 4944 BK/SPW33
283
105
 
2
GB 4944
NN 3030 K
426
58
391
2
GB 3030
NN 3024 KTN9
376
48
342
2
GB 3024
NN 3068 K
665
122
738
2
GB 3068
NNU 4952 BK/SPW33
340
120
 
2
GB 4952
NN 3026 KTN9
396
54
364
2
GB 3026
NN 3021 KTN9
350
46
322
2
GB 3021
NN 3020 KTN9
280
56
212
1
GB 3020
NN 3064 K
640
122
725
2
GB 3064
NN 3022 KTN9
362
46
332
2
GB 3022
NN 3028 K
410
54
378
2
GB 3028
NNU 4956 BK/SPW33
360
120
 
2
GB 4956
NNU 4928 BK/SPW33
186
138
 
1
GB 4928
NN 3040 K
520
74
488
2
GB 3040
N 1011 K
217
35
144
1
GB 1011
NN 3036 K
490
70
454
2
GB 3036
N 1012 K
225
36
157
1
GB 1012
NNU 4960 BK/SPW33
387
135
 
2
GB 4960
N 1013 K
230
36
157
1
GB 1013
NN 3038 K
504
70
468
2
GB 3038
N 1014 K
237
38
164
1
GB 1014
NN 3032 K
446
60
414
2
GB 3032
NN 3034 K
464
62
430
2
GB 3034
N 1010 K
207
33
134
1
GB 1010
N 1019 K
276
43
203
1
GB 1019
NNU 4924 BK/SPW33
162
133
 
1
GB 4924
NNU 4926 BK/SPW33
176
138
 
1
GB 4926
N 1015 K
241
38
168
1
GB 1015
NNU 4921 BK/SPW33
143
128
 
1
GB 4921
N 1016 K
249
40
176
1
GB 1016
NNU 4920 BK/SPW33
138
128
 
1
GB 4920
N 1017 K
258
41
185
1
GB 1017
N 1018 K
271
43
198
1
GB 1018
NNU 4922 BK/SPW33
148
128
 
1
GB 4922

In addition to the information provided on this page, consider what is provided under Gauges.

SKF logo