Speed limits

The limiting speed listed in the product tables is a mechanical limit that should not be exceeded unless the bearing design and the application are adapted for higher speeds.

For additional information, refer to Operating temperature and speed.

SKF logo