Support rollers without flange rings, without an inner ring

PrintExport as PDF
  • (all)
    Outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Diameter under rollers:
    Exact :
     ≤ Fw ≤ 
    Fw =
    Width:
    Exact :
     ≤ C ≤ 
    C =
    ►Popular item

  • In addition to the information provided on this page, consider what is provided under Support rollers.
  • For information on selecting the appropriate bearing for a given application, and interpreting the data on this page, refer to Bearing selection process.
  • For general information on rolling bearings, refer to General bearing knowledge.

SKF logo