Contact thermometer

Accurate temperature measurement with dual channel capability

Contact thermometer TKDT 10
Contact thermometer TKDT 10
The SKF TKDT 10 is suitable for a wide range of applications and has the ability to have two SKF temperature probes connected. A large back-lit LCD display helps ensure that the temperatures can be easily read in almost all lighting conditions.
  • Contact temperature measurement range from –200 to +1 372 °C (–328 to +2 501 °F)
  • Supplied with temperature probe TMDT 2-30 (max. 900 °C / (1 652 °F)); suitable for many direct contact applications
  • Can be used with any SKF temperature probe, including the TIH P20 probe supplied with SKF Induction Heaters
  • Can be used with an optional second SKF temperature probe enabling either probe temperature, or the temperature difference between the probes, to be displayed
  • Temperature readings displayed in either °C, °F, or Kelvin (K)
  • Temperature display can be frozen for ease of reading
  • Minimum, maximum and average temperatures can be displayed, together with a time stamp
  • User selectable auto power off function increases battery life
  • Supplied in a sturdy carrying case (fig. 1)
Technical data
Designation
TKDT 10
Display
Large Backlit LCD
Displayed resolution
0,1 ° up to 1 000 °, otherwise 1 °
Backlit display
On/Off
Measurement modes
Min, max, average, differential, dual temperature reading
Measurement units
°C, °F, K
Auto switch off
20 minutes, on/off
Temperature using probe
–200 to +1 372 °C (–328 to +2 501 °F)
Accuracy
> -100 °C (> -148 °F): ±0.5% of reading ±1 °C (1.8 °F)
Probe compatibility
2x Type-K connectors
Probe supplied
TMDT 2-30, suitable for use up to 900 °C (1 650 °F)
Supplied probe length
130 mm (5.1 in.)
Probe response time
2.3 seconds (TMDT 2-30)
Battery3x AAA Alkaline type IEC LR03
Operation time18 hours typical use (backlight on)
Product dimensions160 x 63 x 30 mm (6.3 x 2.5 x 1.2 in.)
Product weight200 g (0.4 lbs)
Operating temperature0 to 50 °C (32 to 120 °F)
Storage temperature–10 to +60 °C (–4 to +150 °F)
Relative humidity10 to 90% RH non-condensing
IP ratingIP 40
Case dimensions530 x 85 x 180 mm (20.9 x 3.4 x 7.0 in.)
Kit contentsThermometer with 1x contact probe TMDT 2-30
3x AAA batteries
1x printed instructions for use
SKF logo