DIGI Total Base Number (TBN) setup tutorial

View the video below to see a tutorial about setting up the Total Base Number (TBN) for the DIGI test cell.

Click here to return to the advanced bearing analysis kit.

Total Base Number (TBN) setup tutorial

SKF logo