DIGI Total Base Number (TBN) tutorial

View the video below to see a tutorial about using the Total Base Number (TBN) for the DIGI test cell.

Click here to return to the advanced bearing analysis kit.

Total Base Number (TBN) tutorial

SKF logo