SKF Electric Motor Testing User Group

This conference for users of electric motor test and monitoring equipment has been canceled for 2016

When:  2016 Meeting CANCELED


This annual conference is held to foster peer-to-peer networking and communication among users of SKF static (off-line) and dynamic (in-service) motor test, monitoring and analysis equipment. If you are a user of SKF electric motor test equipment, register to attend this conference and meet colleagues that share similar challenges and successes with motor maintenance across a wide spectrum of industries.

Attendees present and discuss case studies involving the use of both static and dynamic motor analysis equipment, and have the opportunity to share their own experiences with the audience in a highly interactive format. SKF motor test equipment engineers will be on hand to listen to attendees discuss how we can improve product features, functionality and quality, and share product development efforts that address issues raised by users over the course of the year since the last conference. Tutorials will be given on the application of SKF motor testing equipment, and how to detect insulation and motor circuit problems that can otherwise be difficult to identify with other equipment.

To learn more, or to register for this invaluable week of peer-to-peer interaction, how-to tutorials and motor maintenance education, contact conference coordinator Jenny Ray at 970-282-1200, extension 240, or send an email to


Tentative 2017 conference agenda topics
  • Keynote TBD
  • User presentation/applications/case studies
  • User feedback session
  • Application-specific hands-on equipment exhibition
  • SKF hardware and software development updates

Course duration

  • three days (includes most meals, after-hours events, including a dinner and tour of the U.S.S. Midway - call Jenny Ray at 970-282-1200 for reservation and pricing information)
SKF logo