Extreme temperature, extreme condition grease

SKF Extreme Temperature, Extreme Condition Bearing Grease LGET 2
SKF LGET 2 is a synthetic fluorinated oil based grease, using a PTFE thickener. It is especially suitable for applications at extremely high temperatures from 200 °C (390 °F) up to
260 °C (500 °F).
  • Long life in aggressive environments such as very reactive areas with a presence of high purity gaseous oxygen and hexane
  • Excellent oxidation resistance
  • Good corrosion resistance
  • Excellent water and steam resistance

Typical applications:

  • Bakery equipment (ovens)
  • Kiln truck wheels
  • Load rollers in copying machines
  • Wafer baking machines
  • Textile dryers
  • Film stretching tenders
  • Electric motors running at extreme temperatures
  • Emergency / hot fans
  • Vacuum pumps
Available pack sizes
PacksizeDesignation
50 g syringeLGET 2/0.050
1 kg canLGET 2/1
Technical data
DesignationLGET 2/(pack size)
DIN 51825 codeKFK2U-40
NLGI consistency class2
Soap typePTFE
ColourOff white
Base oil typeSynthetic
(fluorinated polyether)
Operating temperature range–40 to +260 °C
(–40 to +500 °F)
Dropping point DIN ISO 2176>300 °C (>570 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
400
38
Penetration DIN ISO 2137 
60 strokes, 10–1 mm265–295
Mechanical stability 
Roll stability, 50 hrs at 80 °C, 10–1 mm±30 max. 130 °C (265 °F)
Corrosion protection 
Emcor:
– standard ISO 110071–1
Water resistance 
DIN 51 807/1, 3 hrs at 90 °C0 max.
Oil separation 
DIN 51 817, 7 days at 40 °C, static, %13 max. 30 hrs at 200 °C (390 °F)
Copper corrosion 
DIN 51 811, 110 °C1
Rolling bearing grease life 
R0F test L50 life at 10 000 r/min., hrs>700, 5 600 r/min.* at 220 °C (430 °F)
EP performance 
4–ball test, welding load DIN 51350/4, N8 000 min.
* Typical value
Important note:
LGET 2 is a fluorinated grease and is not compatible with other greases, oils and preservatives (except LGED 2). Therefore, very thorough cleaning of bearings and systems is essential before applying fresh grease
SKF logo