High load, water resistant and wide temperature food grade grease

SKF Food Grade Lubricants

LGFQ 2 high load food grade grease

SKF LGFQ 2 is a synthetic oil based grease using the latest complex calcium sulphonate thickener technology. It is suitable for applications subjected to high loads, wet environment and fluctuating temperatures encountered in the food and beverage industry.

  • Excellent corrosion protection
  • Excellent mechanical stability
  • Excellent high load lubricating capacity
  • Good false brinelling protection
  • Good pumpability down to low temperatures
  • NSF H1 registered and Halal and Kosher certified

Applications

  • Pellet presses (pet food, sugar, salt)
  • Mixers
  • Mills
  • Centralized lubrication systems
Available pack sizes
PacksizeDesignation
420 ml cartridgeLGFQ 2/0.4
18 kg pailLGFQ 2/18
50 kg drumLGFQ 2/50
180 kg drumLGFQ 2/180
Gas driven lubricators 
LAGD series 125 mlLAGD 125/FQ2
Electro-mechanical lubricators 
TLSD series 125 ml refillLGFQ 2/SD125
TLSD series 250 ml refillLGFQ Q/SD250
Electro-mechanical lubricant dispensers 
TLMR 101 series 380 ml refill (incl. battery)LGFQ 2/MR380B
TLMR 201 series 380 ml refillLGFQ 2/MR380
Technical data
DesignationLGFQ 2/(pack size)
DIN 51825KP1/2N-40
ThickenerComplex calcium sulphonate
NLGI grade1.5
ColourBrown
Base oil typeSynthetic (PAO)
Operating temperature range–40 to +140 °C (–40 to +284 °F)
Dropping point, DIN ISO 2176>300 °C  (>570 °F)
Base oil viscosity 
40 °C, mm²/s
100 °C, mm²/s
320
30
Penetration DIN ISO 2137 
60 strokes
100 000 strokes
280–310
+30 max.
Mechanical stability 
Roll stability, 50h at 80 °C, 10–1 mm–20 to +30 max.
Corrosion protection 
Emcor:
 
- standard ISO 11007
- salt water test (0.5% NaCl) DIN 51802
0–0
0–0
Water resistance 
DIN 51807/1, 3 hrs at 90 °C
Water wash out ASTM D1264, %
1 max.
0
Oil separation 
DIN 51817, 7 days at 40 °C, %3 max.
Lubrication ability 
R2F, running test B at 120 °CPass
Copper corrosion 
DIN 51811
1b max. at 100 °C (210 °F)
EP performances 
DIN 51350/5, wear scar, 1 400 N, mm
DIN 51350/4, weld load, N
1 max.
>4 000
Fretting corrosion 
ASTM D4170 FAFNIR test, mm0.8*
Shelf life2 years
NSF Reg. No.153759
* Typical value 
SKF logo