546

546-201-013
546-201-013

Lubricant metering devices for SKF DuoFlex dual-line automatic lubrication systems


Technical features:
  • Lubricant:
        oils with operating viscosity ≥ 50 mm²/s
        greases up to NLGI Grade 3
  • Number of outlets: 1 - 8
  • Displacement: 0,125 - 5 cm³/stroke
  • Pressure: up to 400 bar 
  • Relief pressure (selectable): 0,5 or 3 bar
  • Operating temperature: -25 to +80 °C


Special features:
  • variants with or without electrical monitoring available
  • variants with continuously adjustable delivery rate available

Related documents

SKF logo