PSG3

Modular metering devices for progressive automatic lubrication systems

PSG3 (basic)
PSG3 (basic)
PSG3 (PM) with piston detector
PSG3 (PM) with piston detector

The PSG3 is a progressive metering device made of a baseplate and metering sections. These can be removed without loosening the tubing as all inlets and outlets are positioned in the common baseplate. By unscrewing the internal setscrew two opposite outlets can be consolidated internally. Externally a maximum of three outlets  can be consolidated via a crossporting bridge. A minimum of three metering sections need to be used.

Technical features:
  • Easy to service as outlets are located in the baseplate
  • Flexible with exchangeable metering segments
  • Visual or electrical monitoring available
  • Increased corrosion resistance material available
  • Dummy segments without output available
  • Adjustable output by consolidating outlets internally or externally
  • Main metering device in oil circulation systems
SKF logo