LS

LS21
LS21
Pre-lubrication metering devices for SKF MonoFlex single-line automatic lubrication systems

Technical features:
  • Lubricant: oil and fluid greases of NLGI Grade 00, 000
  • Number of outlets: 1 to 5
  • Flow rate: adjustable flow rate 0,025 to 0,5 cm³/stroke or preset flow rate 0,01; 0,02; 0,03; 0,05; 0,100; 0,160 cm³/stroke
  • Pressure: min. 12 bar / max. 20 bar
  • Relief pressure: 1 bar
  • Operating temperature: 0 to 50 °C
  • Working frequency: ≤ 1 stroke/2 s

 Special features:
  • Volumetric metered volume adjustable from 0,025 to 0,5 cm³ per cycle independently of the viscosity and back-pressures
  • Connection with quick-release connector
  • Full stainless steel metering unit

SKF logo