EDL1

Electrically driven lubricator

EDL1
EDL1
EDL1_in a cabinet
EDL1 in a cabinet

The Lincoln EDL1 is an innovative dosage and pressure-booster pump of unmatched simplicity. It is designed to increase input pressures of at least 2 bar (29 psi) up to a maximum of 280 bar (4060 psi). Utilizing progressive metering devices, the EDL1 has been developed for usage in EDL1 in a sectional system as well as in  large machines with different lubrication requirements at varying distances. Because lubricant is supplied by means of filling pumps or pressurized cartridges, the device provides flexibility and self-sufficient function, even in remote locations.

Features and benefits:

  • High output pressure enables provision of lubricant to progressive metering devices and distant lubrication points
  • Easy to use
  • Low maintenance
  • Integrated control board for both impulse- and time-controlled lubrication
  • Potential-free contacts notify of lubrication failure
  • Protection class IP 65
  • Optional pressure switch available

Configure the product according your needs, download the CAD file

SKF logo