FK

Electric pump for use in single-line, dual-line or progressive systems

FK1
FK
FK1
FK pump with integrated control cabinet

The FK pump unit is a multi-function piston pump with a versatile, modular structure. The FK pump unit can be used as a single-line, dual-line or progressive pump unit with or without integrated reversing valves. The modular structure of the pump also allows it to be retrofitted from one of the above-mentioned lubrication systems to another system without much effort or expense. The pump, which was designed to handle demanding usage, is available with reservoir sizes of 15 kg (33 lb), 30 kg (66 lb) and 60 kg (132 lb).

Features and benefits:

  • Positively driven pump pistons for maximum reliability
  • Fill level monitoring (using ultrasonic sensors) with two adjustable switching points
  • Operates effectively in temperatures ranging from –25 to +60 °C (–13 to +140 °F)
  • Screw conveyor design permits delivery of highly viscous lubricants
  • Internal pressure-regulating valve and filter
  • Integrated change-over valves optional
SKF logo