KFG

Electrically operated piston pump for use in single-line or progressive lubrication systems

KFGS3-5
KFGS3-5
KFGL for rotating application
KFGL for rotating application

The electrically operated KFG pump includes a drive shaft with an eccentric that drives up to three pump elements. It is comprised of four main components: housing with pump elements, reservoir with fill-level monitoring, internal control units and attachments. The pump is available in eight sizes and two variants forstationary use or with grease follower plate technology for utilization in any position.
A variety of attachments permit reservoir filling, protect the pump (pressure-limitation valve) or enable the uncomplicated connection of the pump to a centralized lubrication system.

Features and benefits:

  • Durable and reliable components designed for extreme conditions (with positively driven pump elements)
  • Versatile; can be used with single-line and progressive systems
  • Fill-level and lubrication system monitoring
  • Pin code protection of control unit available
SKF logo