P 212

High performance pump for multi-line and progressive lubrications systems

P212 pump
Lincoln P212
P212 for tunnel boring machines
P212 for tunnel boring machines

The P 212 is a high-pressure, multi-line pump that can drive up to 12 elements. It is capable of handling direct supply of lubrication points in multi-line systems or can be used as a centralized lubrication pump in large-sized progressive systems. The drive and eccentric shaft design, high-efficiency worm gear and minimal number of parts provide the pump with several advantages. P 212 pumps are available with a powerful, three-phase, multi-range motor. Suitable for both grease and oil, the reservoir is offered with or without level control.

Features and benefits:

  • High output per pump element; 1480 cm³
  • High pressure even with difficult lubricants
  • Due to the high element output, no element crossporting necessary
  • Sturdy and durable pump series that operates in harsh environments
  • Modular design
  • Easy maintenance
SKF logo