Hydraullically operated piston pumps

SKF has a variety of hydraulically operated piston pumps to suit the respective lubricant and type of centralized lubrication system.

Overview of hydraulically operated pumps for different lubrication systems

  • Progressive lubrication systems
    ProductLubricant
    Metering quantity

    cm³/strokein³/stroke

    87212oil and grease
    0,164–0,980.01–0.06
    87202oil and grease0,41–1,640.025–0.10
    PHU-5oil
    grease up to NLGI 2
    0,1–0,5
    0.006–0.030
    PHU-35oil
    grease up to NLGI 2
    0,7–3,5
    0.042–0.210
    PFH-23-22grease up to NLGI 2
    1,25 /port
    0.076 /port
    PFH-23-2grease up to NLGI 2
    2,50 /port
    0.150 /port

SKF logo