PEF-99 / PEU-99

PEF-99W-S
PEF-99W-S
Pneumatically operated piston pump units for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant:
    PEF-99: grease (NLGI Grade 000 and 00)
    PEU-99: oil and grease (NLGI Grade 000 and 00)
  • Reservoir capacity: 3,0 l
  • Number of outlets: 1
  • Displacement: 48 or 50 cm³/stroke
  • Operating pressure: 10 bar
  • Operating temperature: –25 to +80 °C 


Special features:
  • Monitoring: valve set required for pressure relief and limitation
SKF logo