SKF 40PGA

Pneumatically operated pump unit with reservoir for single-line lubrication systems

SKF 40PGA-170
SKF 40PGA-170
SKF 40PGAS 2L
SKF 40PGAS-2L
SKF 40PGAA-4L
SKF 40PGAA-4L
SKF 40PGAA-10L
SKF 40PGAA-10L

Applications:

  • Off-road applications

Technical features:
  • Lubricant: Greases up to NLGI-1
  • Reservoir capacities: 1.7, 2, 4 or 10 litres
  • Number of outlets: 1
  • Displacement: 40 cm³
  • Pressure: max. 160 bar
  • Protection classification: IP65
  • Integrated pressure switch
  • Low level switch with led-light in 2, 4 and 10 litre models


Special features:

  • can be controlled and monitored by an external control SKF ST-102

Related documents

SKF logo