Lubrication nozzle for SKF Grease Spraying Systems
Spray nozzles for SKF ProFlex progressive centralized lubrication systems to spray grease or oil on surfaces, e.g. on the tooth surface of large open gears

Technical features:
  • Lubricant: oil or grease up to NLGI grade 2
  • Air pressure: 0,5 bar for oil spraying, 1 to 2 bars for grease spraying
  • Air consumption: 200 Nl/min
  • Spray pattern: flat
Special features:
  • Several spray nozzles may be connected in series to one compressed air line
  • Possibility to adjust the air flow rate
SKF logo