SP11 / SP13

Spray heads with check valve for the lubrication of chain links, gears, tools and workpieces, etc.

Technical features:
  • Lubricant: oil
  • Number of bores:
        SP11: 1
        SP13: 3

Special features:
  • without metering of their own
  • oil is apportioned by piston distributors installed between the pump and spray heads

Related documents

SKF logo