175-210-01x

175-210-015
175-210-015
Level switches to monitor the level of fluids in MKx pump units

Technical features:
  • Lubricant: oils
  • Number of switching points: 1 (for minimum level)
  • Type of contact: magnetically actuated reed contact
  • Mounting position: vertical

Special features:

  • Versions of function:after the level of fluid drops to a minimum level
    175-210-015  closes the contact
    175-210-016  opens the contact
SKF logo