DW

Electric pressure switch

DW electric pressure switch
DW electric pressure switch

Electric pressure switches are used to monitor the operating pressure of the pump. They are installed at the pressure outlet of the pump and will switch off the pump if an overpressure occurs downstream in the system.

Features and benefits:

  • Protects the system from damage caused by overpressure
  • All parameters can be set by keypad
  • Adjustable keypad lock
  • Rugged construction, vibration and shock-proof
  • Long-term stability
SKF logo