Single point automatic lubricators

Single point lubricators automatically deliver the correct amount of grease to a single lubrication points over a set time period. For an optimum flexibility according to application conditions, three series are available:
  • SKF SYSTEM 24 LAGD Series:
    LAGD is a gas driven single point lubricator. It is suitable for direct mounting in dangerous environments with limited available space. This disposable lubricator with a pressure of 5 bars and operating temperature of -20 °C to 60 °C is a cost effective solution to customers who are looking into improving their manual lubrication practices. LAGD has 60 and 125 ml reservoir capacity and a discharge rate of up to 12 months.
  • SKF SYSTEM 24 TLSD Series:
    TLSD is an electro-mechanically driven, temperature independent single point lubricator suitable for direct and remote mounting on the bearing housing. This lubricator operates with a continuous pressure of 5 bars and has an operating temperature range of -10 °C to 50 °C. TLSD can be set to operate in up to 12 month settings and its cartridges are available in 125 and 250 ml sizes. (Not for sale/use/offer in France, Germany and USA)
  • SKF Automatic Lubricant Dispenser TLMR Series:
    With a relatively high pressure of 30 bars, this lubricator can operate at long distances providing optimum results with difficult-to-reach and unsafe lubrication locations. With a wide temperature range and robust design, the TLMR lubricator is suitable for operating conditions with various levels of temperature and vibration. TLMR lubricator has a wide operating temperature range (-25 °C to 75 °C) and a variety of operating settings of up to 24 months. Cartridges are available in 120 and 380 ml sizes.

Most suitable for points involving:
  • Frequent relubrication demand. Time and labour consuming 
  • Machine shutdown required for relubrication
  • Safety implications. Due to difficult access.

Typical applications include: Electric motors, fans, pumps, joints, chains, guides, elevators, conveyors, cranes, bearing housings.

SKF Single point automatic lubricators

SKF logo