Heater selection tool

Online tool to select the heater that suits your application

Heater selection tool
Heater selection tool

The online heater selection tool helps to select the most appropriate SKF heater for a given hot mounting or dismounting application of bearings or annular work pieces.

In just three easy steps, the user can define his heating application and receive a list of all suitable heaters for that application – including a recommendation based on the best price/performance ratio.

Additional information such as the product data sheet, technical data, product web page and more is easily accessible for each heater.

The heater selection process is designed for most common heating applications. 

We recommend that you use the contact link on the Heater selection tool page to request advice for applications that 

  • require heating temperatures beyond 110˚C (230˚F)
  • require heating of non-ferrous materials (e.g. copper, brass, etc.) 
  • involve other unique requirements
The heaters that are included in the tool are:

•    SKF Electric Hot Plate (729659 C)
•    SKF Induction Heaters (TMBH 1, TIH 030m, TIH 100m, TIH 220m, TIH L33, TIH L44, TIH L77)
•    SKF Induction Heaters fixed size EAZ series (incl. control cabinets)
•    SKF Induction Heaters for non-bearing applications (TIH L33MB, TIH L44MB) 


Click to start the online heater selection tool

SKF logo