Hydraulic pump 50 MPa

50 MPa - (7 250 psi)

The TMJL 50 pump is mainly intended for use on the low pressure side of SKF OK couplings, but is also suitable for applications where a maximum pressure of 50 MPa (7 250 psi) is required. The pump is supplied with a 3 000 mm (118 in) long high pressure hose with quick connect coupling and mating nipple. It is filled with SKF mounting fluid LHMF 300 and is supplied with an extra litre of fluid. The pump is fitted with an over-pressure valve and has a connection port for a pressure gauge.
  • Large oil container (cap. 2 700 cm³, 165 in.³)
  • Over pressure valve
  • Extra litre of mounting fluid
  • Packed in a sturdy protective case

  • Low pressure side of SKF OK couplings
  • Larger size hydraulic nuts (larger than or equal to HMV 94E)
  • All other oil injection applications where the maximum pressure is 50 MPa (7 250 psi)

Special execution TMJL 50DU
TMJL 50 including THGD 100 digital pressure gauge for use with the SKF Drive-up Method.

  • Technical data
    Technical data
    TMJL 50
    Maximum pressure
    50 MPa (7 250 psi)
    3,5 cm3 (0.21 in.3)
    Oil container capacity
    2 700 cm3 (165 in.3)
    Length of pressure hose
    3 000 mm (118 in.)
    Connection nipple
    G1/4 quick connection
    12 kg (26 lb)
    DesignationTMJL 50DU
    TMJL 50 including THGD 100
  • Spare parts

Related documents

SKF logo