Pressures gauges

100 to 400 MPa (14 500 to 58 000 psi)

SKF pressure gauges are designed to fit SKF hydraulic pumps and oil injectors. The gauges are all liquid filled and/or equipped with a restriction screw in order to absorb any sudden pressure drop thereby preventing damage. Safety glass and blowout discs are standard for all gauges and all have dual scales (MPa/psi)..
  • Covers pressures of 100 to 400 MPa (14 500 to 58 000 psi)
  • Protection against sudden pressure drops
  • Safety glass and blow out discs on all gauges
  • Stainless steel case
  • Dual scales MPa/psi
  • Easy to ready, high visibility yellow gauge faces

Digital oil pressure gauge

Digital pressur gauge

The Digital oil pressure gauge, THGD 100, is used to accurately measure the hydraulic pressure when mounting bearings using the SKF Drive-up Method.
The gauge is also suitable for other applications where the pressure has to be determined with high accuracy, up to pressures of 100 MPa (15 000 psi).

  • Large LCD display with digital and bar graph indication
  • With a high ingress protection level of IP 67, it can be used in most industrial environments
  • User selectable auto-off function helps safe battery life
  • Back lit display for use in dark environments
Technical data (metric)
Designation
Pressure
range
Diameter
H
Connection
thread
Weight
Accuracy
-
MPa
mm
G
kg
% of
full scale
1077587
0-100
110
G1/2
1
1
1077587/2
0-100
69
G1/4
0,25
1,6
THGD 100 *
0-100
79
G1/4
0.54
± 0,1
1077589
0-300
110
G1/2
1
1
1077589/3
0-400
110
G1/2
1
1
* Digital pressure gauge
Pressure gauge title=
Technical data (imperial)
Designation
Pressure
range
Diameter
H
Connection
thread
Weight
Accuracy
-
psi
in
G
lb
% of
full scale
1077587
0-14 500
4.33
G1/2
2.2
1
1077587/2
0-14 500
2.72
G1/4
0.6
1,6
THGD 100 *
0-15 000
3.10
G1/4
1.2
± 0,1
1077589
0-43 500
4.33
G1/2
2.2
1
1077589/3
0-58 000
4.33
G1/2
2.2
1
* Digital pressure gauge
Spare parts
DesignationDescription
TMJG S100Pressure gauge protection sleeve 100 mm (for 1077587, 1077589, 1077589/3)
SKF logo