• Tab 1
    Electric hot plate 729659 C
    The SKF Electric Hot Plate 729659 C, is a professional heating device especially designed for pre-heating small bearings prior to mounting. The temperature of the plate can be adjusted at the turn of a knob to provide a temperature range of between 50 and 200 °C (120 and 390 °F).
    • Adjustable temperature range of 50 - 200 °C (120 - 390 °F)
    • Protective cover to avoid contamination during heating

    Technical data
    Designation
    729659 C

    729659 C/110V
    Voltage
    729659 C
    230V (50/60Hz)

    729659 C/110V
    115V (50/60Hz)
    Power
    1.000 W
    Temperature range
    50°-200°C (120°-390°F)
    Plate dimensions (l x w)
    380 x 178 mm (15 x 7 in.)
    Height of cover
    50 mm (2 in.)
    Overall dimensions
    (l x w x d)
    400 x 240 x 130 mm (16 x 10 x 5 in.)
    Weight
    4,7 kg (10 lb)
    Length of connection cable
    2 metres (6.6 ft)
    (earth connection required)
  • Tab 2
SKF logo