Inspection tool

The SKF TMRS 1 is a portable, easy-to-use stroboscope that allows the motion of rotating or reciprocating machinery to appear frozen, facilitating inspection without stopping the machine. Equipped with a phase shift feature that allows the user to advance or retard the flash timing without changing the flash rate, the motion can be 'frozen' at the position required for inspection.
SKF logo