Design and calculation model

The most important design and calculation considerations that play a role when designing and selecting guides for hydraulic cylinders are provided in the following sections. Calculating the guide ring width itself is based on a load distribution model, which is also provided in the following.
SKF logo