Axial clamp seals

PrintExport as PDF
  • (all)
    (all)
    Diameter seat:
    Exact :
     ≤ d1 ≤ 
    d1 =
Principal dimensionsDesignMaterialDesignation
Diameter seatWidth seal, fittedWidth seat Band clampSealing lip 
d1B1b1c1   
mmmm   
       
1117.6
44.45
33.35
12.7
CT4
R
528002
942.975
31.75
20.65
12.7
CT1
R
524768
711.2
31.75
20.65
12.7
CT1
R
527232
495.3
28.575
17.475
12.7
CT1
R
594181
590.55
31.75
20.65
12.7
CT1
R
595635
839.8
31.75
20.65
12.7
CT1
R
526867
444.5
34.925
23.825
12.7
CT1
R
525737
839.8
31.75
20.65
12.7
CT1
R
565931
229.006
29.21
18.11
12.7
CT1
R
528631
532.993
31.75
20.65
12.7
CT1
R
594241
603.25
34.925
23.825
12.7
CT1
R
525637
228.6
28.575
17.475
12.7
CT1
R
524204
844.55
31.75
20.65
12.7
CT1
R
595636
476.25
31.75
20.65
12.7
CT1
R
595637
1017.6
54.762
43.637
12.7
CT4
R
530396
227.025
28.575
17.475
12.7
CT1
R
531635
330.2
28.575
17.475
12.7
CT1
R
524209
304.8
31.75
20.65
12.7
CT1
R
524208
1038.225
38.1
27
12.7
CT1
R
525633
279.4
28.575
17.475
12.7
CT1
R
524206
254
28.575
17.475
12.7
CT1
R
524205
638.175
34.925
23.825
12.7
CT1
R
524214
387.35
28.575
17.475
12.7
CT1
R
594250
684.225
28.575
17.475
12.7
CT1
R
524215
593.725
34.925
23.825
12.7
CT1
R
525627
571.5
31.75
20.65
12.7
CT1
R
524212
1308.1
34.925
23.825
12.7
CT1
R
530661
628.65
31.75
20.65
12.7
CT1
R
524213
554.05
31.75
20.65
12.7
CT1
R
524210
557.225
28.575
17.475
12.7
CT1
R
524211
469.9
31.75
20.65
12.7
CT1
R
526192
755.65
34.925
23.825
12.7
CT1
R
524217
704.85
34.925
23.825
12.7
CT1
R
524216
457.2
31.75
20.65
12.7
CT1
R
597489
855.675
31.75
20.65
12.7
CT1
R
524219
755.65
38.1
27
12.7
CT1
R
524218
609.6
69.85
58.75
12.7
CT4
R
597780
1066.8
38.1
27
12.7
CT4
R
594494
1066.012
95.25
84.15
12.7
CT4
R
597579
825.5
31.75
20.65
12.7
CT1
R
524367
1498.6
41.275
30.175
12.7
CT4
R
594163
2540
38.1
27
12.7
CT1
R
522856
1104.9
38.1
27
12.7
CT1
R
524369
800.1
31.75
20.65
12.7
CT1
R
528210
946.15
31.75
20.65
12.7
CT1
R
524368
603.25
31.75
20.65
12.7
CT1
R
524365
596.9
34.925
23.825
12.7
CT1
R
524364
189.992
28.575
17.475
12.7
CT1
R
597354
787.4
31.75
20.65
12.7
CT1
R
525212
219.075
28.575
17.475
12.7
CT1
R
529490
241.3
28.575
17.475
12.7
CT1
R
595613
1117.6
34.925
23.825
12.7
CT1
R
528415
933.45
38.1
27
12.7
CT1
R
595016
889
31.75
20.65
12.7
CT1
R
524220
900.125
31.75
20.65
12.7
CT1
R
524221
901.7
38.1
27
12.7
CT1
R
524222
914.4
28.575
17.475
12.7
CT1
R
528416
914.4
30.175
19.05
12.7
CT1
R
524223
914.4
38.1
27
12.7
CT1
R
524224
962.025
31.75
20.65
12.7
CT1
R
524225
965.2
31.75
20.65
12.7
CT1
R
524226
1308.1
31.75
20.65
12.7
CT1
R
524372
1241.171
38.1
27
12.7
CT1
R
524371
1117.6
38.1
27
12.7
CT1
R
524229
1206.5
31.75
20.65
12.7
CT1
R
525091
1117.6
31.75
20.65
12.7
CT1
R
524370
1054.1
38.1
27
12.7
CT1
R
524228
1924.05
31.75
20.65
12.7
CT1
R
525092
1041.4
38.1
27
12.7
CT1
R
524227
546.1
95.25
84.15
12.7
CT4
R
526741
273.05
28.575
17.475
12.7
CT1
R
594369
965.2
31.75
20.65
12.7
CT1
R
556379
762
38.1
27
12.7
CT1
R
597356
1803.4
31.75
20.65
12.7
CT1
R
524373
683.539
73.025
61.925
12.7
CT4
R
593604
914.4
28.575
17.475
12.7
CT1
R
593606
1308.1
38.1
27
12.7
CT1
R
524232
241.3
38.1
27
12.7
CT1
R
595604
1206.5
38.1
27
12.7
CT1
R
524230
1225.55
38.1
27
12.7
CT1
R
524231
209.55
38.1
27
12.7
CT1
R
597768
1714.5
106.349
95.25
12.7
CT4
R
526340
558.8
31.75
20.65
12.7
CT1
R
524347
1054.1
31.75
20.65
12.7
CT1
R
527474
265.125
38.1
27
12.7
CT1
R
596110
168.275
28.575
17.475
12.7
CT1
R
529489
596.9
34.925
23.825
12.7
CT1
R
504364
495.3
31.75
20.65
12.7
CT1
R
596105
577.85
34.925
23.825
12.7
CT1
R
524657
2070.1
95.25
84.15
12.7
CT4
R
596399
1181.1
31.75
20.65
12.7
CT1
R
529086
298.45
28.575
17.475
12.7
CT1
R
593629
1206.5
30.175
19.05
12.7
CT1
R
530606
1003.3
28.575
17.475
12.7
CT1
R
529452
1193.8
38.1
27
12.7
CT1
R
527211
746.125
38.1
27
12.7
CT1
R
524853
350.85
38.1
27
12.7
CT1
R
594110
470.001
31.75
20.65
12.7
CT1
R
565531
355.6
38.1
27
12.7
CT1
R
530733
1968.5
85.725
74.625
12.7
CT4
R
596405
1066.8
95.25
84.15
12.7
CT4
R
596400
952.5
31.75
20.65
12.7
CT1
R
526582
1244.6
31.75
20.65
12.7
CT1
R
522828
939.8
38.1
27
12.7
CT1
R
525320
449.275
95.25
84.15
12.7
CT4
R
528070
469.9
28.575
17.475
12.7
CT1
R
525708
736.6
38.1
27
12.7
CT1
R
524940
577.85
34.925
23.825
12.7
CT1
R
596570
819.15
31.75
20.65
12.7
CT1
R
524294
1016
38.1
27
12.7
CT1
R
527903
939.8
31.75
20.65
12.7
CT1
R
526246
1117.6
38.1
27
12.7
CT1
R
593180
254
28.575
17.475
12.7
CT1
R
527806
936.625
34.925
23.825
12.7
CT1
R
523154
914.4
31.75
20.65
12.7
CT1
R
530466
2319.985
31.8
20.701
12.7
CT1
R
556550
1285.875
31.75
20.65
12.7
CT1
R
525953
355.6
34.925
23.825
12.7
CT1
R
593037
822.325
31.75
20.65
12.7
CT1
R
593949
1012.825
34.925
23.825
12.7
CT1
R
523584
330.2
38.1
27
12.7
CT1
R
523587
177.8
38.1
27
12.7
CT1
R
523586
755.65
38.1
27
12.7
CT1
R
524973
380.009
38.1
27
12.7
CT1
R
593171
876.3
38.1
27
12.7
CT1
R
523063
228.6
28.575
17.475
12.7
CT1
R
527819
1022.35
31.75
20.65
12.7
CT1
R
525426
595.325
28.575
17.475
12.7
CT1
R
525031
731.85
28.575
17.475
12.7
CT1
R
525032
209.55
28.575
17.475
12.7
CT1
R
527820
469.9
31.75
20.65
12.7
CT1
R
557678
763.6
28.575
17.475
12.7
CT1
R
525033
817.575
31.75
20.65
12.7
CT1
R
525034
1016
36.525
25.4
12.7
CT1
R
525035
1044.575
38.1
27
12.7
CT1
R
525036
1397
31.75
20.65
12.7
CT1
R
526807
1612.9
31.75
20.65
12.7
CT1
R
526808
1003.3
31.75
20.65
12.7
CT1
R
526806
1778
31.75
20.65
12.7
CT1
R
526809
412.75
88.9
77.8
12.7
CT4
R
592934
1050.925
33.35
22.225
12.7
CT1
R
530448
425.45
33.35
22.225
12.7
CT1
R
524815
546.1
31.75
20.65
12.7
CT1
R
524599
692.15
34.925
23.825
12.7
CT1
R
524592
1301.75
34.925
23.825
12.7
CT1
R
529130
603.25
34.925
23.825
12.7
CT1
R
523184
444.5
34.925
23.825
12.7
CT1
R
523547
552.45
30.149
19.05
12.7
CT1
R
565834
279.4
31.75
20.65
12.7
CT1
R
524928
508
31.75
20.65
12.7
CT1
R
524587
928.7
28.575
17.475
12.7
CT1
R
593285
1346.2
31.75
20.65
12.7
CT1
R
528526
158.75
36.499
25.4
12.7
CT1
R
595079
304.8
38.1
27
12.7
CT1
R
525582
1447.8
31.75
20.65
12.7
CT1
R
528525
1270
34.925
23.825
12.7
CT1
R
529129
1139.825
38.1
27
12.7
CT1
R
522676
1117.6
44.45
33.35
12.7
CT4
R
528273
1209.675
38.1
27
12.7
CT1
R
522677
1063.625
41.275
30.175
12.7
CT4
R
528272
1066.012
63.5
52.4
12.7
CT4
R
528271
444.5
31.75
20.65
12.7
CT1
R
522679
746.125
39.7
28.575
12.7
CT4
R
528270
412.75
31.75
20.65
12.7
CT1
R
595322
1560.525
28.575
17.475
12.7
CT1
R
557318
2616.2
31.75
20.65
12.7
CT1
R
594083
4142.181
31.75
20.65
12.7
CT1
R
594082
928.7
75.184
64.084
12.7
CT4
R
594202
431.8
38.1
27
12.7
CT1
R
528535
806.45
31.75
20.65
12.7
CT1
R
526715
1028.7
38.1
27
12.7
CT1
R
528532
571.5
38.1
27
12.7
CT1
R
597340
168.275
28.575
17.475
12.7
CT1
R
594334
158.75
36.499
25.4
12.7
CT1
R
597334
320.675
38.1
27
12.7
CT1
R
596098
387.35
28.575
17.475
12.7
CT1
R
594954
704.85
60.325
49.225
12.7
CT4
R
528268
603.25
46.05
34.925
12.7
CT4
R
528267
736.6
44.45
33.35
12.7
CT4
R
528269
1101.725
31.75
20.65
12.7
CT1
R
524909
234.95
28.575
17.475
12.7
CT1
R
597589
1524
84.074
72.898
12.7
CT4
R
597825
599.998
29.997
18.897
12.7
CT1
R
594431
1968.5
31.75
20.65
12.7
CT1
R
529517
285.75
28.575
17.475
12.7
CT1
R
597447
622.3
28.575
17.475
12.7
CT1
R
597448
1854.2
38.1
27
12.7
CT1
R
531456
603.25
46.05
34.925
12.7
CT4
R
528651
425.45
31.75
20.65
12.7
CT1
R
523826
654.989
40.005
28.905
12.7
CT4
R
594784
824.992
28.575
17.475
12.7
CT1
R
594785
177.8
38.1
27
12.7
CT1
R
594648
1720.85
31.75
20.65
12.7
CT1
R
528975
615.95
47.625
36.525
12.7
CT4
R
529276
1012.825
38.1
27
12.7
CT1
R
529379

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo