Speeds

If the recommendations under Design of associated components are adhered to, the permissible circumferential speed is 10 m/s for both seal designs. To convert circumferential speed to rotational speed, use

n = d π 1000 / (v 60)

where

n=rotational speed [r/min]
d=shaft diameter [mm]
v=circumferential speed [m/s]
SKF logo