X seals, sealing against housing bore

SKF offers an assortment of radial shaft seals that have a press fit on the shaft and with sealing lip(s) that contact the housing bore. These seals are generally installed with the sealing lip(s) facing outward to provide optimum exclusion. Main applications are greased lubricated agriculture machinery. The selection below shows the most commonly used SKF designs. Contact SKF for additional information on available designs.

The permissible operating conditions are provided in the Seal selection table.
SKF logo