Sealing washers

PrintExport as PDF
  • Bore diameter:
    Exact :
     ≤ d1 ≤ 
    d1 =
Principal dimensionsDesignationAppropriate spacing washer
     on shafton housing
d1d2bh   
mm  
       
50
110
6
1.5
Z 310 F
ZW 50x62
ZW 90x110
60
95
6
1.5
Z 012
ZW 60x68
 
50
90
6
1.5
Z 210
ZW 50x62
ZW 80x90
55
90
6
1.5
Z 011
 
ZW 80x90
50
80
6
1.5
Z 010
ZW 50x62
ZW 70x80
70
125
7
1.5
Z 214
ZW 70x80
 
75
115
7
1.5
Z 015
ZW 75x85
 
65
120
7
1.5
Z 213
ZW 65x72
 
70
110
7
1.5
Z 014
ZW 70x80
ZW 90x110
60
110
7
1.5
Z 212
ZW 60x68
ZW 90x110
65
100
7
1.5
Z 013
ZW 65x72
ZW 85x100
55
100
7
1.5
Z 211
 
ZW 85x100
60
110
7
1.5
Z 212 F
ZW 60x68
ZW 90x110
35
62
6
1.5
Z 007 F
ZW 35x42
ZW 50x62
50
90
6
1.5
Z 210 F
ZW 50x62
ZW 80x90
80
140
7
1.5
Z 216
ZW 80x90
 
25
47
5
1.25
Z 005 F
ZW 25x32
ZW 40x47
75
130
7
1.5
Z 215
ZW 75x85
 
80
140
7
1.5
Z 216 F
ZW 80x90
 
17
35
4
1
Z 003 F
ZW 17x24
ZW 28x35
45
75
6
1.5
Z 009 F
ZW 45x55
ZW 68x75
17
47
5
1.25
Z 303 F
ZW 17x24
ZW 40x47
50
80
6
1.5
Z 010 F
ZW 50x62
ZW 70x80
25
62
6
1.5
Z 305 F
ZW 25x32
ZW 50x62
35
80
6
1.5
Z 307 F
ZW 35x42
ZW 70x80
15
42
5
1.25
Z 302
ZW 15x20
ZW 35x42
12
37
4
1
Z 301
ZW 12x17
ZW 30x37
45
100
6
1.5
Z 309 F
ZW 45x55
ZW 85x100
12
32
4
1
Z 201 F
ZW 12x17
ZW 25x32
30
72
6
1.5
Z 306
ZW 30x37
ZW 65x72
25
62
6
1.5
Z 305
ZW 25x32
ZW 50x62
20
52
5
1.25
Z 304
ZW 20x28
ZW 42x52
17
47
5
1.25
Z 303
ZW 17x24
ZW 40x47
70
110
7
1.5
Z 014 F
ZW 70x80
ZW 90x110
25
52
5
1.25
Z 205 F
ZW 25x32
ZW 42x52
45
100
6
1.5
Z 309
ZW 45x55
ZW 85x100
60
95
6
1.5
Z 012 F
ZW 60x68
 
17
40
4
1
Z 203 F
ZW 17x24
ZW 32x40
40
90
6
1.5
Z 308
ZW 40x47
ZW 80x90
35
80
6
1.5
Z 307
ZW 35x42
ZW 70x80
45
85
6
1.5
Z 209 F
ZW 45x55
ZW 75x85
35
72
6
1.5
Z 207 F
ZW 35x42
ZW 65x72
50
110
6
1.5
Z 310
ZW 50x62
ZW 90x110
30
55
5
1.25
Z 006 F
ZW 30x37
ZW 45x55
55
100
7
1.5
Z 211 F
 
ZW 85x100
20
42
5
1.25
Z 004 F
ZW 20x28
ZW 35x42
15
32
4
1
Z 002 F
ZW 15x20
ZW 25x32
75
130
7
1.5
Z 215 F
ZW 75x85
 
65
120
7
1.5
Z 213 F
ZW 65x72
 
40
68
6
1.5
Z 008 F
ZW 40x47
ZW 60x68
15
42
5
1.25
Z 302 F
ZW 15x20
ZW 35x42
20
52
5
1.25
Z 304 F
ZW 20x28
ZW 42x52
12
28
4
1
Z 001
ZW 12x17
ZW 20x28
30
72
6
1.5
Z 306 F
ZW 30x37
ZW 65x72
10
26
4
1
Z 000
 
 
40
90
6
1.5
Z 308 F
ZW 40x47
ZW 80x90
25
47
5
1.25
Z 005
ZW 25x32
ZW 40x47
17
40
4
1
Z 203
ZW 17x24
ZW 32x40
20
42
5
1.25
Z 004
ZW 20x28
ZW 35x42
15
35
4
1
Z 202
ZW 15x20
ZW 28x35
17
35
4
1
Z 003
ZW 17x24
ZW 28x35
12
32
4
1
Z 201
ZW 12x17
ZW 25x32
15
32
4
1
Z 002
ZW 15x20
ZW 25x32
10
30
4
1
Z 200
 
 
45
75
6
1.5
Z 009
ZW 45x55
ZW 68x75
35
72
6
1.5
Z 207
ZW 35x42
ZW 65x72
40
68
6
1.5
Z 008
ZW 40x47
ZW 60x68
10
30
4
1
Z 200 F
 
 
30
62
6
1.5
Z 206
ZW 30x37
ZW 50x62
35
62
6
1.5
Z 007
ZW 35x42
ZW 50x62
25
52
5
1.25
Z 205
ZW 25x32
ZW 42x52
30
55
5
1.25
Z 006
ZW 30x37
ZW 45x55
75
115
7
1.5
Z 015 F
ZW 75x85
 
20
47
5
1.25
Z 204
ZW 20x28
ZW 40x47
65
100
7
1.5
Z 013 F
ZW 65x72
ZW 85x100
20
47
5
1.25
Z 204 F
ZW 20x28
ZW 40x47
45
85
6
1.5
Z 209
ZW 45x55
ZW 75x85
55
90
6
1.5
Z 011 F
 
ZW 80x90
15
35
4
1
Z 202 F
ZW 15x20
ZW 28x35
40
80
6
1.5
Z 208
ZW 40x47
ZW 70x80
40
80
6
1.5
Z 208 F
ZW 40x47
ZW 70x80
30
62
6
1.5
Z 206 F
ZW 30x37
ZW 50x62

For additional information about the meaning and limitations of the product data, refer to Power transmission seals and Principles of sealing selection and application.

SKF logo