V-ring seals, for North American market

PrintExport as PDF
  • (all)
    (all)
    Shaft diameter range (over):
    Exact :
     ≤ d1 ≤ 
    d1 =
DimensionsDesignation
Shaft diameter range Seal inside diameter, free stateNominal seal width 
d1 overd1 incl.db 
mm 
     
1245
1270
1195
65
471261
1440
1465
1374
65
471451
882
892
853
65
470891
360
365
352
65
403603
490
495
478
65
470491
1340
1365
1281
65
471351
355
360
347
65
403553
1145
1165
1103
65
471161
485
490
473
65
470486
15.5
17.5
14
7.7
400165
365
390
337
25
403750
365
385
337
10.5
403752
15.5
17
14
5.5
400164
15.5
17.5
14
7.7
400161
365
390
337
25
403754
480
485
468
65
470481
375
380
367
65
403753
965
1015
910
25
410000
15.5
17
14
5.5
400160
975
1025
910
10.5
410002
340
345
333
65
403403
690
700
670
65
470691
871
882
843
65
470881
851
861
824
65
408603
758
766
735
65
407603
495
500
483
65
470496
36
38
34
7.5
400380
36
38
34
10.5
400385
1955
2010
1844
65
472001
24
27
22
7.5
400250
24
27
22
10.5
400251
36
38
34
10.5
400381
24
27
22
7.5
400254
24
27
22
10.5
400255
680
690
660
65
470681
36
38
34
7.5
400384
1465
1490
1397
65
471476
1270
1295
1218
65
471281
690
700
670
65
406903
13.5
15.5
12.5
7.7
400141
27
29
25
7.5
400280
27
29
25
10.5
400281
13.5
15.5
12.5
5.5
400140
610
620
592
65
406103
13.5
15.5
12.5
7.7
400145
1025
1075
955
10.5
410506
13.5
15.5
12.5
5.5
400144
1025
1075
955
10.5
410502
27
29
25
7.5
400284
27
29
25
10.5
400285
620
630
602
65
406203
235
265
225
25
402500
1015
1065
955
25
410500
145
155
135
12.8
401504
1375
1425
1270
10.5
414006
145
155
135
18
401505
1390
1415
1328
65
414003
145
155
135
10.5
401506
145
155
135
12.8
401500
1375
1425
1270
10.5
414002
145
155
135
18
401501
145
155
135
10.5
401502
1370
1420
1270
25
414000
11.5
13.5
10.5
7.7
400125
670
680
650
65
406703
810
821
786
65
408203
1115
1165
1045
25
411500
966
977
932
65
409703
12.5
13.5
11.7
5.5
400130
1125
1175
1045
10.5
411502
1125
1145
1084
65
471141
12.5
13.5
11.7
5.5
400134
1125
1175
1045
10.5
411506
615
675
600
10.5
406506
955
966
921
65
409603
1720
1770
1585
25
417500
630
665
600
25
406500
1720
1765
1632
65
417503
740
775
705
10.5
407506
615
675
600
10.5
406502
650
660
631
65
406503
1725
1775
1585
10.5
417502
630
665
600
25
406504
660
670
640
65
406603
31
33
29
10.5
400325
385
390
376
65
470386
31
33
29
7.5
400324
365
370
357
65
403653
650
660
631
65
470651
390
395
381
65
470391
21
24
20
10.5
400221
21
24
20
7.5
400220
783
792
759
65
470791
11.5
12.5
10.5
5.5
400124
335
365
315
10.5
403502
350
355
343
65
403503
335
365
315
25
403504
11.5
13.5
10.5
7.7
400121
11.5
12.5
10.5
5.5
400120
335
365
315
10.5
403506
575
580
560
65
405753
766
774
743
65
407703
9.5
11.5
9
5.5
400104
335
365
315
25
403500
9.5
11.5
9
7.7
400105
395
400
386
65
470396
19
21
18
7.5
400204
565
570
550
65
405653
19
21
18
10.5
400205
1575
1625
1450
10.5
416006
640
650
621
65
470641
1575
1625
1450
10.5
416002
1205
1225
1157
65
471221
1600
1640
1524
65
416003
1725
1775
1585
10.5
417506
745
785
705
25
407504
750
758
728
65
407503
1105
1125
1065
65
471121
774
783
751
65
470781
1570
1620
1450
25
416000
740
775
705
10.5
407502
745
785
705
25
407500
1365
1390
1305
65
471376
135
145
126
12.8
401400
3.5
4.5
3.2
3.7
400044
360
365
357
65
470361
3.5
4.5
3.2
3.7
400040
33
36
31
10.5
400351
670
680
650
65
470671
1765
1810
1671
65
418003
33
36
31
7.5
400350
1775
1825
1630
10.5
418006
1675
1725
1540
10.5
417006
33
36
31
10.5
400355
33
36
31
7.5
400354
1675
1725
1540
10.5
417002
1680
1720
1596
65
417003
1670
1720
1540
25
417000
43
48
40
9
400454
766
774
743
65
470771
43
48
40
13
400451
1770
1820
1630
25
418000
43
48
40
9
400450
9.5
11.5
9
7.7
400101
1775
1825
1630
10.5
418002
9.5
11.5
9
5.5
400100
155
165
144
14.5
401600
155
165
144
10.5
401602
155
165
144
20.5
401601
155
165
144
14.5
401604
43
48
40
13
400455
155
165
144
10.5
401606
365
385
337
10.5
403756
155
165
144
20.5
401605
375
380
367
65
470376
2.7
3.5
2.5
3
400034
21
24
20
7.5
400224
370
375
362
65
470371
2.7
3.5
2.5
3
400030
21
24
20
10.5
400225
1225
1245
1176
65
471241
380
385
371
65
470381
660
670
640
65
470661
135
145
126
18
401401
1085
1105
1045
65
471101
758
766
735
65
470761
135
145
126
10.5
401402
135
145
126
12.8
401404
135
145
126
18
401405
135
145
126
10.5
401406
545
550
531
65
470546
405
410
396
65
470406
540
545
526
65
470541
400
405
391
65
470401
530
580
495
25
405504
405
410
396
65
404053
540
575
495
10.5
405506
5.5
6.5
5
5.2
400065
340
345
328
65
470341
5.5
6.5
5
3.7
400064
410
440
382
10.5
404252
345
350
338
65
470346
425
430
415
65
404253
415
420
405
65
404153
410
440
382
10.5
404256
871
882
843
65
408803
5.5
6.5
5
5.2
400061
5.5
6.5
5
3.7
400060
410
415
401
65
470411
555
560
541
65
470556
1175
1225
1090
10.5
412006
570
575
555
65
405703
520
525
507
65
405203
530
535
517
65
405303
415
420
405
65
470416
560
565
546
65
405603
550
555
536
65
470551
350
355
343
65
470351
4.5
5.5
4
3.7
400054
540
575
495
10.5
405502
580
585
565
65
405803
550
555
536
65
405503
530
580
495
25
405500
4.5
5.5
4
5.2
400051
355
360
347
65
470356
4.5
5.5
4
5.2
400055
4.5
5.5
4
3.7
400050
540
545
526
65
405403
590
600
575
65
405903
1205
1225
1157
65
412203
525
530
512
65
470526
515
520
502
65
405153
999
1010
963
65
471001
420
425
410
65
470421
1525
1575
1405
10.5
415506
520
525
507
65
470521
425
430
415
65
470426
1540
1570
1467
65
415503
505
510
493
65
405053
320
325
314
65
470321
8
9.5
7
5.2
400085
8
9.5
7
3.7
400084
8
9.5
7
5.2
400081
8
9.5
7
3.7
400080
1165
1215
1090
25
412000
1175
1225
1090
10.5
412002
325
330
319
65
470326
1185
1205
1139
65
412003
485
490
473
65
404853
575
625
540
10.5
406006
535
540
521
65
470536
600
610
582
65
406003
1765
1810
1671
65
471801
575
625
540
10.5
406002
430
435
420
65
470431
580
630
540
25
406004
530
535
517
65
470531
435
440
425
65
470436
580
630
540
25
406000
1855
1905
1753
65
471901
1185
1205
1139
65
471201
475
480
463
65
404753
1680
1720
1596
65
471701
330
335
323
65
470331
1390
1415
1328
65
471401
1520
1570
1405
25
415500
495
500
483
65
404953
775
825
745
10.5
408002
6.5
8
6
5.2
400075
792
801
768
65
408003
1525
1575
1405
10.5
415502
6.5
8
6
3.7
400074
785
830
745
25
408000
775
825
745
10.5
408006
6.5
8
6
5.2
400071
6.5
8
6
3.7
400070
785
830
745
25
408004
1600
1640
1524
65
471601
335
340
328
65
470336
580
585
565
65
470581
445
450
434
65
470446
585
590
570
65
470586
440
445
429
65
470441
1905
1955
1794
65
471951
1010
1025
973
65
471021
545
550
531
65
405453
305
310
299
65
470306
345
350
338
65
403453
300
305
294
65
470301
555
560
541
65
405553
861
871
833
65
408703
590
600
575
65
470591
455
460
444
65
470456
585
590
570
65
405853
385
390
376
65
403853
450
455
439
65
470451
195
210
182
10.5
402006
315
320
309
65
470316
1415
1440
1350
65
471426
1810
1855
1714
65
418503
1825
1875
1675
10.5
418502
1315
1340
1259
65
471326
310
315
304
65
470311
1820
1870
1675
25
418500
1825
1875
1675
10.5
418506
17.5
19
16
5.5
400180
305
310
299
65
403053
1570
1600
1495
65
415753
560
565
546
65
470561
17.5
19
16
7.7
400181
17.5
19
16
5.5
400184
460
465
448
65
470461
17.5
19
16
7.7
400185
565
570
550
65
470566
1125
1145
1084
65
411403
1025
1045
990
65
410403
465
470
453
65
470466
190
210
180
25
402000
1325
1375
1225
10.5
413502
1010
1025
973
65
410203
1340
1365
1281
65
413503
190
210
180
25
402004
1325
1375
1225
10.5
413506
1105
1125
1065
65
411203
195
210
182
10.5
402002
395
400
386
65
403953
575
580
560
65
470576
1145
1165
1103
65
411603
570
575
555
65
470571
480
530
450
25
405000
510
515
497
65
405103
801
810
777
65
408103
480
530
450
25
405004
500
505
488
65
405003
475
510
450
10.5
405002
470
475
458
65
470471
475
480
463
65
470476
1320
1370
1225
25
413500
475
510
450
10.5
405006
1295
1315
1240
65
471301
1025
1045
990
65
471041
480
485
468
65
404803
470
475
458
65
404703
1165
1185
1121
65
411803
680
690
660
65
406803
882
892
853
65
408903
105
115
99
12.8
401100
922
933
890
65
409303
105
115
99
18
401101
105
115
99
10.5
401102
98
105
90
15.5
401001
490
495
478
65
404903
912
922
880
65
409203
98
105
90
11
401004
1045
1065
1008
65
471061
98
105
90
11
401000
1275
1325
1180
10.5
413006
1065
1115
1000
25
411000
1075
1125
1000
10.5
411002
1085
1105
1045
65
411003
1270
1320
1180
25
413000
1075
1125
1000
10.5
411006
1295
1315
1240
65
413003
1275
1325
1180
10.5
413002
720
730
699
65
407203
98
105
90
15.5
401005
105
115
99
10.5
401106
105
115
99
18
401105
105
115
99
12.8
401104
1625
1675
1495
10.5
416506
320
325
314
65
403203
420
425
410
65
404203
1065
1085
1027
65
471081
285
310
270
10.5
403006
390
430
360
25
404000
290
310
270
25
403004
385
410
360
10.5
404002
300
305
294
65
403003
400
405
391
65
404003
285
310
270
10.5
403002
390
430
360
25
404004
290
310
270
25
403000
385
410
360
10.5
404006
1540
1570
1467
65
471551
233
260
225
10.5
402502
235
265
225
25
402504
335
340
328
65
403353
233
260
225
10.5
402506
440
445
429
65
404403
1640
1680
1559
65
471651
1810
1855
1714
65
471851
783
792
759
65
407903
315
320
309
65
403153
1720
1765
1632
65
471751
450
455
439
65
404503
430
480
405
25
404504
440
475
405
10.5
404506
1490
1515
1419
65
471501
1225
1245
1176
65
412403
83
88
76
11
400850
1215
1270
1135
25
412500
1225
1275
1135
10.5
412502
460
465
448
65
404603
1225
1275
1135
10.5
412506
165
175
153
14.5
401700
1925
1975
1765
10.5
419506
195
210
180
14.5
401990
165
175
153
20.5
401701
1905
1955
1794
65
419503
630
640
612
65
470631
165
175
153
14.5
401704
1925
1975
1765
10.5
419502
195
210
180
14.5
401994
165
175
153
20.5
401705
195
210
180
20.5
401991
165
175
153
10.5
401702
1920
1970
1765
25
419500
1245
1270
1195
65
412603
165
175
153
10.5
401706
1870
1920
1720
25
419000
1855
1905
1753
65
419003
1875
1925
1720
10.5
419002
710
720
689
65
407103
1875
1925
1720
10.5
419006
1270
1295
1218
65
412803
510
540
472
10.5
405252
525
530
512
65
405253
535
540
521
65
405353
730
740
709
65
407303
68
73
63
15.5
400705
83
88
76
11
400854
68
73
63
11
400704
83
88
76
15.5
400851
68
73
63
15.5
400701
68
73
63
11
400700
510
540
472
10.5
405256
620
630
602
65
470621
83
88
76
15.5
400855
892
912
871
65
470901
390
395
381
65
403903
1515
1540
1443
65
471526
410
415
401
65
404103
515
520
502
65
470516
260
285
247
10.5
402756
265
290
247
25
402754
510
515
497
65
470511
310
315
304
65
403103
610
620
592
65
470611
310
335
292
10.5
403256
325
330
319
65
403253
310
335
292
10.5
403252
310
335
292
25
403254
310
335
292
25
403250
265
290
247
25
402750
195
210
180
20.5
401995
260
285
247
10.5
402752
505
510
493
65
470506
500
505
488
65
470501
600
610
582
65
470601
440
475
405
10.5
404502
430
480
405
25
404500
175
185
162
10.5
401802
125
135
117
18
401305
933
944
900
65
409403
851
861
824
65
470861
175
185
162
20.5
401801
125
135
117
12.8
401304
455
460
444
65
404553
720
730
699
65
470721
175
185
162
14.5
401804
125
135
117
10.5
401302
73
78
67
11
400754
73
78
67
15.5
400755
175
185
162
14.5
401800
78
83
72
11
400800
125
135
117
10.5
401306
78
83
72
15.5
400801
740
750
718
65
407403
831
841
805
65
408403
925
975
865
10.5
409506
78
83
72
11
400804
465
470
453
65
404653
920
965
865
25
409504
78
83
72
15.5
400805
1470
1520
1360
25
415000
175
185
162
10.5
401806
115
125
108
10.5
401206
925
975
865
10.5
409502
175
185
162
20.5
401805
115
125
108
18
401205
944
955
911
65
409503
1475
1525
1360
10.5
415002
115
125
108
12.8
401204
920
965
865
25
409500
1490
1515
1419
65
415003
445
450
434
65
404453
912
922
880
65
470921
435
440
425
65
404353
53
58
49
13
400555
53
58
49
9
400554
861
871
833
65
470871
53
58
49
9
400550
730
740
709
65
470731
53
58
49
13
400551
19
21
18
7.5
400200
19
21
18
10.5
400201
93
98
85
11
400954
93
98
85
15.5
400955
58
63
54
9
400600
29
31
27
7.5
400300
58
63
54
13
400601
93
98
85
11
400950
93
98
85
15.5
400951
58
63
54
9
400604
58
63
54
13
400605
38
43
36
13
400401
675
710
630
10.5
407002
875
925
825
10.5
409006
115
125
108
12.8
401200
38
43
36
9
400400
115
125
108
18
401201
665
705
630
25
407000
115
125
108
10.5
401202
38
43
36
13
400405
1970
2020
1810
25
420000
38
43
36
9
400404
922
933
890
65
470931
73
78
67
11
400751
875
920
825
25
409000
73
78
67
11
400750
675
710
630
10.5
407006
875
925
825
10.5
409002
125
135
117
12.8
401300
665
705
630
25
407004
875
920
825
25
409004
125
135
117
18
401301
700
710
680
65
407003
892
912
871
65
409003
740
750
718
65
470741
831
841
805
65
470841
29
31
27
7.5
400304
977
988
942
65
409803
29
31
27
10.5
400301
29
31
27
10.5
400305
1465
1490
1397
65
414753
988
999
953
65
409903
933
944
900
65
470941
841
851
814
65
470851
750
758
728
65
470751
31
33
29
7.5
400320
31
33
29
10.5
400321
640
650
621
65
406403
630
640
612
65
406303
1415
1440
1350
65
414253
944
955
911
65
470951
88
93
81
15.5
400901
63
68
58
13
400655
710
740
670
10.5
407252
88
93
81
11
400900
63
68
58
9
400654
705
745
670
25
407254
810
821
786
65
470821
705
745
670
25
407250
821
831
796
65
408303
88
93
81
15.5
400905
710
740
670
10.5
407256
88
93
81
11
400904
185
195
171
20.5
401905
825
875
785
10.5
408506
185
195
171
14.5
401904
830
875
785
25
408504
185
195
171
10.5
401906
841
851
814
65
408503
825
875
785
10.5
408502
965
1015
910
25
410004
999
1010
963
65
410003
830
875
785
25
408500
975
1025
910
10.5
410006
955
966
921
65
470961
185
195
171
20.5
401901
185
195
171
14.5
401900
185
195
171
10.5
401902
1620
1670
1495
25
416500
1625
1675
1495
10.5
416502
1640
1680
1559
65
416503
1045
1065
1008
65
410603
821
831
796
65
470831
1420
1470
1315
25
414500
1365
1390
1305
65
413753
48
53
45
9
400504
1315
1340
1259
65
413253
48
53
45
13
400505
1065
1085
1027
65
410803
48
53
45
9
400500
48
53
45
13
400501
1570
1600
1495
65
471576
210
233
198
10.5
402202
63
68
58
9
400650
1515
1540
1443
65
415253
210
235
198
25
402200
63
68
58
13
400651
966
977
932
65
470971
1975
2025
1810
10.5
420006
1955
2010
1844
65
420003
1975
2025
1810
10.5
420002
210
235
198
25
402204
792
801
768
65
470801
210
233
198
10.5
402206
700
710
680
65
470701
1425
1475
1315
10.5
414506
1440
1465
1374
65
414503
1425
1475
1315
10.5
414502
977
988
942
65
470981
330
335
323
65
403303
801
810
777
65
470811
774
783
751
65
407803
710
720
689
65
470711
430
435
420
65
404303
1165
1185
1121
65
471181
380
385
371
65
403803
988
999
953
65
470991
370
375
362
65
403703
SKF logo