Wear sleeves, SKF Speedi-Sleeve

PrintExport as PDF
  • (all)
    (all)
    Nominal bore diameter:
    Exact :
     ≤ d1 ≤ 
    d1 =
Shaft diameter rangeNominal dimensionsDesignation
        
d1 min.d1 max.d1Dbb1B max. 
mmmm 
        
139.903
140.131
140
151.003
25.4
20.497
31.75
99552
60.299
60.452
60.325
69.85
17.348
13.36
34.925
99240
59.918
60.071
60
70.739
11.43
9.398
37.363
99241
139.649
139.877
139.7
150.825
17.907
13.157
31.75
99550
31.419
31.546
31.496
39.116
11.125
8.001
17.475
99141
164.973
165.227
165.1
177.8
31.75
25.4
34.925
99650
38.023
38.176
38.1
45.237
17.475
14.3
25.806
99149
37.846
37.998
38
45.237
16.992
13.004
24.993
99147
35.839
35.991
36
45.237
16.992
13.004
24.993
99146
36.449
36.601
36.525
45.237
12.7
9.525
25.806
99144
36.372
36.525
36.525
45.237
17.475
14.3
25.806
99143
61.823
61.976
62
71.831
15.875
12.7
36.195
99244
61.823
61.976
61.925
71.831
23.825
19.837
35.382
99243
61.849
62.001
61.925
71.831
15.875
12.7
36.195
99242
63.22
63.373
63.296
73.025
23.825
19.837
35.382
99249
63.5
63.677
63.5
71.831
16.662
12.7
35.382
99248
63.5
63.677
63.5
71.628
23.825
19.837
34.925
99250
63.754
63.931
63.906
71.831
23.012
19.837
36.525
99251
38.023
38.176
38.1
45.237
12.7
9.525
25.806
99150
169.748
170.002
170
182.575
37.998
31.75
44.45
99640
38.608
38.76
38.684
47.218
14.3
11.125
25.806
99152
39.811
39.964
39.91
46.99
12.928
9.906
25.4
99153
138.988
139.217
139.09
149.86
19.05
14.3
31.343
99547
138.023
138.252
138.125
146.05
42.875
38.1
47.625
99548
139.649
139.877
139.7
150.825
25.4
20.65
31.75
99549
39.776
39.928
39.852
47.218
19.05
15.875
25.806
99159
39.344
39.497
39.42
47.218
14.3
11.125
25.806
99155
39.928
40.081
40
46.99
16.002
13.004
25.984
99157
39.598
39.751
39.674
47.218
17.475
14.3
25.806
99156
64.922
65.1
65
72.39
22.987
19.989
34.925
99254
63.423
63.601
63.5
71.628
16.51
14.097
22.606
99253
65.024
65.201
65.1
73.431
23.825
19.837
34.925
99256
65.913
66.09
66
75.946
23.825
19.837
31.75
99259
66.675
66.852
66.675
77.393
23.825
19.837
34.925
99262
66.598
66.776
66.675
77.393
15.875
12.7
34.925
99260
66.497
66.675
66.573
77.393
23.825
19.837
34.925
99261
134.797
135.026
134.899
145.669
25.4
20.497
31.75
99533
171.323
171.577
171.45
180.975
27
20.65
44.45
99675
136.423
136.652
136.525
149.225
25.4
20.65
31.75
99537
29.311
29.438
29.362
34.29
12.7
9.525
17.475
99120
30.886
31.013
31
39.7
10.998
7.95
15.875
99123
29.794
29.921
29.845
35.56
11.125
7.95
17.475
99122
32.842
32.994
33
40.487
18
15.011
25.4
99121
31.927
32.08
32
38.1
11.125
8.001
17.475
99128
31.673
31.826
31.75
38.1
11.125
7.95
17.475
99125
69.773
69.951
69.85
79.375
31.75
28.575
33.324
99269
33.223
33.375
33.35
40.64
9.525
6.35
20.65
99129
69.265
69.443
69.342
79.375
23.012
19.837
33.35
99268
69.773
69.951
69.85
78.105
41.275
36.525
41.275
99267
67.818
67.995
68
79.375
22.225
19.05
42.875
99266
66.573
66.751
66.675
77.393
23.012
19.837
34.925
99264
69.85
70.027
70
79.375
14.3
10.312
31.75
99272
69.596
69.773
69.672
77.851
23.825
19.837
31.75
99273
69.723
69.9
69.85
79.375
23.825
19.837
31.75
99274
133.248
133.477
133.35
141.224
25.4
20.65
31.75
99525
33.274
33.426
33.35
40.487
15.875
12.7
20.65
99131
34.823
34.975
34.925
41.605
11.125
7.95
20.65
99133
33.858
34.01
34
41.275
15.875
12.7
20.65
99134
34.925
35.077
34.925
41.605
16.002
13.004
20.65
99139
34.823
34.975
34.925
41.605
15.875
12.7
20.65
99138
69.926
70.104
70
79.375
24.003
19.989
31.75
99276
69.85
70.027
70
79.375
23.825
19.837
31.75
99275
47.396
47.548
47.447
55.575
26.035
22.58
25.4
99186
47.167
47.32
47.218
54.762
17.475
14.3
25.4
99185
47.548
47.701
47.625
55.956
13.106
9.525
26.67
99184
42.849
43.002
43
48.412
15.875
12.7
21.437
99182
98.374
98.552
98.425
107.162
25.4
20.65
47.625
99387
45.948
46.101
46.05
53.086
17.475
14.3
25.4
99181
98.247
98.425
98.323
106.299
25.4
20.65
47.625
99386
44.373
44.526
44.45
52.4
15.875
13.487
22.301
99180
123.723
123.926
123.825
133.35
19.05
15.875
36.525
99487
71.348
71.526
71.45
80.975
17.475
15.087
31.75
99281
152.273
152.527
152.4
161.925
31.75
25.4
44.45
99599
150.723
150.952
150.825
161.925
28.575
25.4
47.625
99596
71.831
72.009
72
81.915
22.225
19.05
34.112
99284
149.758
149.987
150
159.004
29.997
26.009
32.512
99595
72.085
72.263
72.174
81.915
16.662
12.7
31.75
99282
201.498
201.777
201.625
212.725
31.75
25.4
44.45
99799
74.93
75.107
75
83.134
17.526
15.087
27.508
99289
72.796
72.974
72.872
80.975
23.825
19.837
31.75
99286
72.974
73.152
73.025
81.762
23.825
19.837
31.75
99287
127.787
128.016
128
135.255
34.264
29.21
40.309
99482
87.807
87.985
88
95.275
34.264
29.21
42.494
99481
47.929
48.082
48
56.007
16.967
13.995
24.993
99189
47.548
47.701
47.625
55.956
17.475
14.3
25.4
99187
47.548
47.701
47.625
55.956
10.541
7.493
18.897
99188
49.911
50.063
50
56.997
16.967
13.995
24.993
99196
174.752
175.006
175
186.994
32.004
27.99
35.001
99687
47.548
47.701
47.625
55.956
7.493
4.445
18.897
99190
101.549
101.752
101.6
111.125
25.4
20.65
52.07
99399
49.123
49.276
49.225
56.362
17.475
14.3
25.4
99193
48.488
48.641
48.564
56.362
12.7
9.525
25.4
99192
74.599
74.777
74.625
84.937
16.281
12.7
33.807
99290
149.123
149.352
149.225
157.175
31.75
25.4
33.35
99587
126.949
127.177
127
137.16
22.225
17.475
36.525
99498
75.488
75.666
75.539
82.169
25.4
20.65
31.75
99292
75.946
76.123
76.022
85.318
15.875
12.293
33.807
99291
74.93
75.107
75
83.947
26.009
21.996
33.35
99294
126.949
127.177
127
136.906
25.4
20.65
36.525
99499
74.599
74.777
74.676
84.937
23.825
19.837
33.35
99293
76.123
76.301
76.2
82.296
23.825
20.65
34.925
99296
75.946
76.123
76.022
85.318
17.475
14.3
34.925
99298
199.872
200.152
200.025
212.725
38.1
34.518
44.45
99787
75.946
76.123
76.022
85.09
25.4
20.65
32.537
99299
124.891
125.095
125
137.16
13.995
10.007
36.525
99490
129.971
130.2
130.175
139.522
25.298
21.996
32.512
99491
124.891
125.095
125
137.16
32.004
26.009
36.525
99492
129.794
130.022
130
139.522
23.825
19.05
29.997
99494
99.949
100.126
100.025
109.55
25.4
20.65
52.07
99393
101.549
101.752
101.6
111.125
18.415
15.24
52.07
99395
50.215
50.368
50.292
58.75
17.881
14.3
26.67
99198
50.723
50.876
50.8
61.112
17.475
14.3
25.4
99199
40.69
40.843
40.767
49.225
16.281
12.7
25.4
99160
94.665
94.843
94.742
102.235
23.012
19.837
45.72
99366
93.599
93.776
93.675
102.235
23.825
20.65
45.72
99365
94.996
95.173
95.072
102.489
15.087
11.912
45.72
99364
92.024
92.202
92.075
102.235
15.87
12.7
44.45
99363
40.843
40.995
41
49.225
15.875
12.7
25.806
99163
94.919
95.097
95
102.235
24.003
21.005
45.72
99369
41.198
41.351
41.275
47.625
17.475
14.3
20.65
99162
93.573
93.751
93.675
102.387
11.125
7.95
22.225
99368
41.198
41.351
41.275
47.625
11.125
7.95
25.806
99161
95.25
95.427
95.326
102.235
12.7
8.737
45.72
99367
145.948
146.177
146.05
156.972
25.4
20.65
44.45
99575
144.754
144.983
145
154.94
22.225
19.05
46.024
99571
196.723
197.002
196.85
210.058
33.35
25.4
47.625
99775
42.799
42.951
42.875
48.412
11.125
7.95
22.225
99167
42.773
42.926
42.875
48.412
17.475
14.3
22.225
99168
41.986
42.138
42.062
53.009
17.5
13.97
21.005
99165
41.833
41.986
42
53.009
14.503
11.303
21.488
99166
92.024
92.202
92.075
102.387
25.4
20.65
44.45
99362
41.833
41.986
42
53.009
17.5
14.3
21.005
99169
91.897
92.075
92
102.387
25.4
20.65
44.45
99360
94.996
95.173
95.072
102.387
12.7
8.737
45.72
99374
43.561
43.713
43.662
51.587
17.475
14.3
20.65
99171
44.094
44.246
44.17
52.4
12.7
9.525
20.65
99170
95.148
95.326
95.224
102.235
17.475
14.3
45.72
99376
44.373
44.526
44.45
52.197
12.7
9.525
20.65
99172
44.373
44.526
44.45
52.4
22.225
19.05
20.65
99175
44.373
44.526
44.45
52.4
17.475
14.3
20.65
99174
145.44
145.669
145.643
154.94
19.05
14.3
49.225
99562
142.773
143.002
142.875
157.175
25.4
22.225
46.024
99560
44.729
44.881
44.856
52.4
17.475
14.3
20.65
99176
44.932
45.085
45
53.009
16.992
13.995
20.624
99177
45.161
45.313
45.237
53.975
20.32
16.87
26.974
99179
95.25
95.427
95.326
102.108
22.225
17.475
45.72
99372
69.723
69.9
69.85
79.375
23.825
19.837
31.75
99843
66.675
66.852
66.675
77.393
23.825
19.837
34.925
99842
64.922
65.1
65
72.39
22.987
19.989
34.925
99841
88.315
88.493
88.392
97.409
23.012
19.837
35.712
99340
63.5
63.677
63.5
71.628
23.825
19.837
34.925
99840
189.077
189.357
189.306
199.644
25.4
20.65
31.75
99745
19.939
20.04
20
23.622
10.998
8.001
50.8
99078
79.248
79.425
79.375
89.687
25.4
20.65
50.8
99849
76.2
76.377
76.2
82.169
25.4
20.65
32.537
99848
74.599
74.777
74.625
84.937
23.825
19.837
33.35
99847
72.974
73.152
73.025
81.762
23.825
19.837
31.75
99846
72.085
72.263
72.174
81.915
16.662
12.7
31.75
99845
69.85
70.027
70
79.375
23.825
19.837
31.75
99844
88.925
89.103
89
97.637
20.65
15.875
34.239
99349
18.999
19.1
19.05
24.003
11.125
7.95
50.8
99076
88.823
89.001
88.9
97.637
20.65
15.875
34.213
99346
88.9
89.077
89
97.155
12.7
7.95
34.213
99347
88.9
89.077
89
97.637
25.4
20.65
34.213
99852
89.916
90.093
90
101.6
23.012
18.034
46.05
99351
82.55
82.727
82.55
91.059
25.4
20.65
34.925
99851
88.9
89.077
89
97.637
25.4
20.65
34.213
99350
99.949
100.126
100.025
109.55
25.4
20.65
52.07
99854
95.25
95.427
95.25
102.108
22.225
17.475
45.72
99853
82.55
82.727
82.55
90.805
18.262
15.113
34.925
99850
16.941
17.043
17
22.225
10.998
8.001
50.8
99068
139.649
139.877
139.7
150.825
25.4
20.65
31.75
99859
190.373
190.652
190.5
200.025
25.4
20.65
31.75
99750
114.198
114.401
114.3
124.46
25.4
20.65
31.75
99856
114.198
114.401
114.3
124.46
25.4
20.65
31.75
99450
101.549
101.752
101.6
111.125
25.4
20.65
52.07
99855
126.949
127.177
127
136.906
25.4
20.65
36.525
99858
126.949
127.177
127
137.16
22.225
17.475
36.525
99857
114.884
115.087
115
127
23.825
20.65
31.75
99452
15.824
15.925
15.875
19.05
10.312
7.95
50.8
99062
94.665
94.843
94.742
102.006
15.087
11.912
45.72
99359
90.424
90.601
90.5
99.06
25.4
20.65
44.45
99356
89.916
90.093
90
101.6
27.99
23.012
44.45
99354
17.322
17.424
17.373
22.86
11.125
7.95
50.8
99060
89.916
90.093
90
101.6
13.665
11.125
46.05
99352
89.916
90.093
90
101.6
16.941
13.36
44.45
99353
56.565
56.718
56.642
64.287
15.875
12.7
33.35
99861
15.9
16.002
16
18.237
11.125
7.95
50.8
99058
23.063
23.164
23.114
30.937
11.125
7.95
46.913
99860
14.224
14.325
14.3
19.05
9.931
6.35
46.507
99056
13.893
13.995
14
19.05
9.931
6.35
46.507
99055
184.734
185.013
185
197.104
37.998
32.004
54.991
99726
177.673
177.952
177.8
189.865
31.75
25.4
42.875
99864
183.997
184.277
184.15
197.104
38.1
31.75
55.245
99725
54.914
55.067
55
62.001
22.987
19.989
31.75
99863
149.123
149.352
149.225
157.175
31.75
25.4
33.35
99862
14.96
15.062
15
19.05
8.991
5.003
47.294
99059
59.918
60.071
60
70.739
23
19.989
34.925
99869
25.349
25.476
25.4
30.962
11.125
7.95
50.8
99868
179.755
180.035
180
190.5
37.998
32.994
44.5
99721
27.94
28.067
28
34.925
12.7
9.525
46.812
99866
81.915
82.092
82
91.059
21.539
16.764
44.45
99328
118.999
119.202
119.075
128.6
25.4
20.65
34.925
99468
117.373
117.576
117.475
128.6
31.75
25.4
34.925
99463
117.373
117.576
117.475
127
15.875
11.125
34.925
99465
12.649
12.75
12.7
15.494
8.737
6.35
50.8
99050
24.942
25.044
25
33.02
10.998
7.95
50.8
99098
24.536
24.638
24.612
28.702
18.262
15.875
50.8
99096
82.473
82.651
82.55
91.287
25.4
20.65
34.925
99322
79.349
79.527
79.375
89.535
18.008
13.995
51.587
99053
24.536
24.638
24.612
28.702
11.125
7.95
50.8
99094
82.55
82.727
82.55
90.805
18.262
15.113
34.925
99324
23.063
23.164
23.114
30.937
11.125
7.95
46.913
99091
82.55
82.727
82.55
91.059
25.4
20.65
34.925
99325
23.876
23.977
24
28.702
11.125
7.95
50.8
99092
82.55
82.727
82.55
91.059
22.225
17.475
31.75
99326
71.831
72.009
72
81.915
22.225
19.05
34.112
99870
84.759
84.937
84.886
93.98
24.993
21.005
35.001
99872
129.971
130.2
129.997
139.522
25.298
21.996
32.512
99874
11.912
12.014
12
15.494
8.407
5.994
47.625
99049
41.833
41.986
42
53.009
17.5
14.3
21.005
99873
76.2
76.377
76.2
84.963
20.65
15.875
32.512
99048
74.93
75.107
75
83.947
26.009
21.996
33.35
99875
51.816
51.968
51.968
62.712
15.875
12.7
34.518
99878
121.894
122.097
122
131.495
24.003
19.989
32.004
99472
119.888
120.091
120
129.794
10.998
8.001
33.604
99471
85.674
85.852
85.725
93.675
12.7
9.525
35.814
99338
87.249
87.426
87.325
97.637
23.012
19.837
35.712
99339
120.548
120.751
120.65
127
19.05
12.7
38.1
99475
119.888
120.091
120
129.794
24.993
19.989
32.004
99473
21.869
21.971
22
30.175
9.118
6.578
47.142
99084
84.759
84.937
84.886
93.98
21
16.992
35.001
99332
21.869
21.971
22
30.175
11.988
8.001
46.024
99085
84.759
84.937
84.886
93.98
24.993
21.005
35.001
99333
21.767
21.869
21.818
29.337
9.525
6.35
50.8
99086
22.174
22.275
22.225
27.787
11.125
7.95
50.8
99087
83.997
84.175
84.086
93.675
25.4
20.65
34.925
99331
19.812
19.913
19.837
23.749
11.125
7.95
50.8
99080
19.278
19.38
19.304
23.825
11.125
7.95
50.8
99081
85.674
85.852
85.725
93.853
25.4
20.65
34.925
99337
17.881
17.983
18
24.434
10.998
8.001
45.999
99082
84.785
84.963
84.963
90.932
12.674
10.134
36.347
99334
20.599
20.701
20.65
30.175
14.3
9.525
76.2
99083
50.723
50.876
50.8
61.112
25.4
22.225
25.4
99200
177.673
177.952
177.8
189.865
31.75
25.4
42.875
99700
27.609
27.736
27.66
35.712
11.125
7.95
15.875
99108
203.073
203.352
203.2
212.725
31.75
25.4
44.45
99800
52.247
52.4
52.4
62.712
23.825
19.837
34.925
99205
25.882
26.009
26
33.35
11.988
8.001
46.05
99103
26.924
27.051
27
33.528
11.125
7.95
46.812
99106
152.273
152.527
152.4
161.544
19.05
12.7
44.45
99601
76.403
76.581
76.479
85.217
15.875
12.7
50.8
99301
103.886
104.089
104
112.725
24.003
19.989
35.991
99409
76.2
76.377
76.2
82.169
25.4
20.65
32.537
99300
154.736
154.99
155
167.005
29.997
26.009
32.994
99606
153.873
154.127
154
161.925
29.997
26.009
32.994
99605
101.549
101.752
101.6
111.125
15.875
12.7
52.476
99401
77.825
78.003
78
88.087
22.225
19.05
52.222
99306
126.949
127.177
127
137.16
17.297
13.716
36.525
99501
101.549
101.752
101.6
111.125
19.685
16.51
34.925
99400
26.924
27.051
27
33.528
11.125
7.95
46.812
99815
28.524
28.651
28.575
38.1
11.125
7.95
17.475
99816
53.949
54.102
53.975
61.518
23.825
19.837
34.925
99212
31.673
31.826
31.75
38.1
11.125
7.95
17.475
99817
33.274
33.426
33.35
40.487
15.875
12.7
20.65
99818
53.924
54.076
53.975
61.518
19.05
12.7
32.537
99210
18.999
19.1
19.05
24.003
11.125
7.95
50.8
99811
54.914
55.067
55
62.001
22.987
19.989
31.75
99215
22.174
22.275
22.225
27.787
11.125
7.95
50.8
99812
24.942
25.044
25
33.02
10.998
7.95
50.8
99813
30.099
30.226
30.175
35.56
11.125
7.95
17.475
99118
25.349
25.476
25.4
30.962
11.125
7.95
50.8
99814
28.524
28.651
28.575
38.1
12.7
9.525
17.475
99116
57.912
58.064
58
65.989
23.825
19.989
34.925
99219
29.946
30.073
30
35.56
10.998
8.001
17.475
99114
15.824
15.925
15.875
19.05
10.312
7.95
50.8
99810
55.524
55.676
55.575
63.5
23.825
19.837
33.35
99218
28.524
28.651
28.575
38.1
11.125
7.95
17.475
99112
27.94
28.067
28
34.925
12.7
9.525
46.812
99111
106.248
106.451
106.375
114.3
25.4
20.65
34.925
99418
79.908
80.086
80
89.992
24.003
21.005
34.925
99315
79.806
79.984
80
89.916
22.504
19.05
34.925
99313
79.248
79.425
79.375
89.687
25.4
20.65
50.8
99312
79.248
79.425
79.375
89.687
20.65
17.475
50.8
99311
104.902
105.105
105
113.538
23.19
19.989
35.001
99413
130.048
130.276
130.175
139.7
25.4
20.65
31.75
99513
104.698
104.902
104.775
113.538
25.4
20.65
34.925
99412
79.908
80.086
80
89.992
15.011
10.998
34.925
99317
39.598
39.751
39.674
47.218
17.475
14.3
25.806
99824
39.852
40.005
40
46.99
16.002
13.004
25.984
99825
57.124
57.277
57.15
64.287
23.825
19.837
33.35
99225
38.023
38.176
38.1
45.237
17.475
14.3
25.806
99822
56.819
56.972
56.896
65.1
22.86
19.405
31.75
99226
38.023
38.176
38.1
45.237
12.7
9.525
25.806
99823
57.124
57.277
57.15
64.287
11.125
7.95
33.35
99227
44.373
44.526
44.45
52.4
22.225
19.05
20.65
99828
55.829
55.981
56
64.287
15.875
12.7
33.35
99220
44.729
44.881
44.856
52.4
17.475
14.3
20.65
99829
41.198
41.351
41.275
47.625
17.475
14.3
20.65
99826
44.373
44.526
44.45
52.4
17.475
14.3
20.65
99827
34.925
35.077
34.925
41.605
16.002
13.004
20.65
99820
36.372
36.525
36.525
45.237
17.475
14.3
25.806
99821
56.565
56.718
56.642
64.287
15.875
12.7
33.35
99229
157.429
157.683
157.556
168.275
27
20.65
44.45
99620
107.34
107.543
107.543
117.094
23.012
19.837
36.525
99423
158.623
158.877
158.75
168.275
31.75
26.187
44.45
99625
34.823
34.975
34.925
41.605
15.875
12.7
20.65
99819
107.899
108.102
107.95
117.094
25.4
20.65
36.525
99424
49.123
49.276
49.225
56.362
17.475
14.3
25.4
99833
60.299
60.452
60.325
69.85
23.825
19.837
34.925
99237
50.723
50.876
50.8
61.112
17.475
14.3
25.552
99834
60.248
60.401
60.325
69.85
19.05
15.087
34.925
99238
50.723
50.876
50.8
61.112
25.4
22.225
25.4
99835
59.918
60.071
60
70.739
22.987
19.989
34.925
99235
53.949
54.102
53.975
61.518
23.825
19.837
34.925
99836
57.124
57.277
57.15
64.287
23.825
19.837
33.35
99837
59.105
59.258
59.131
69.85
22.225
19.05
38.1
99233
57.124
57.277
57.15
64.287
11.125
7.95
33.35
99838
61.823
61.976
60.325
69.85
23.825
19.837
34.925
99839
58.648
58.801
58.75
68.275
23.825
19.837
34.925
99231
44.932
45.085
45
53.009
16.992
13.995
20.624
99830
45.948
46.101
46.05
53.086
17.475
14.3
25.4
99831
47.548
47.701
47.625
55.956
17.475
14.3
25.4
99832
159.74
159.994
160
171.45
31.75
25.4
34.925
99630
112.623
112.826
112.725
122.25
29.006
25.4
33.35
99439
111.785
111.988
112
120.65
22.504
19.05
33.02
99438
110.998
111.201
111.125
120.65
25.4
20.65
41.91
99437
56.565
56.718
56.642
64.287
23.012
19.837
31.75
99230
109.905
110.109
110
124.993
16.51
12.928
31.75
99435
109.778
109.982
110
124.993
14.96
11.379
32.943
99434
SKF logo