Skip to main content

Single linear units

Benefits

  • Quick and easy installation
  • Flexibility in design any kind of linear slide
  • Low friction energy saving motion solution

Features

  • Lightweight casted design
  • Wide range of unit designs including flanged ones
  • Factory pre-lubricated and ready for use

To support easy designs of linear slides in any kind of width and length, single units are the best fit. The wide range of single linear bearing units for the compact version (ISO series 1) and the standard version (ISO series 3) allow flexibility and modularity in design. Please contact us for more information about our linear bearings product range!

      Speed

      up to 5 m/s

      Acceleration

      up to 100 m/s2

      Operating temperature

      -20 to +80 °C

      Diameter range

      from 8 to 80 mm

      Dynamic load rating C

      up to 37 500 N

      Static load rating Co

      up to 32 000 N

      LUHR

      LUHR

      Compact unit in closed design with self-holding LBBR bearing (ISO series 1) from 12 to 50 mm shaft size. Variants: sealed, shielded, stainless steel or plain bearing.

      LUJR

      LUJR

      Compact unit in closed design with LBBR bearing and external seals (ISO series 1) from 12 to 50 mm shaft size. Variants: sealed, shielded, stainless steel or plain bearing.

      LUCD

      LUCD

      Standard unit in lightweight closed design with self-aligning LBCD bearing (ISO series 3) from 12 to 50 mm shaft size. Variants: sealed, shielded or stainless steel.

      LUCR

      LUCR

      Standard unit in lightweight closed design with rigid LBCR bearing (ISO series 3) from 8 to 80 mm shaft size. Variants: sealed, shielded, stainless steel or plain bearing.

      LUCE

      LUCE

      Standard unit in lightweight slotted design with self-aligning LBCD bearing (ISO series 3) from 12 to 50 mm shaft size for adjustable clearance. Variants: sealed, shielded or stainless steel.

      LUCS

      LUCS

      Standard unit in lightweight slotted design with rigid LBCR bearing (ISO series 3) from 8 to 80 mm shaft size for adjustable clearance. Variants: sealed, shielded or stainless steel.

      LUCF

      LUCF

      Standard unit in lightweight open design with self-aligning LBCF bearing (ISO series 3) from 12 to 50 mm shaft size. Variants: sealed, shielded or stainless steel.

      LUCT

      LUCT

      Standard unit in lightweight open design with rigid LBCT bearing (ISO series 3) from 8 to 80 mm shaft size. Variants: sealed, shielded, stainless steel or plain bearing.

      LUCT..BH

      LUCT..BH

      Standard unit in lightweight heavy duty open design with rigid LBHT bearing (ISO series 3) from 20 to 50 mm shaft size. Variants: sealed, shielded or stainless steel.

      LUND

      LUND

      Standard unit in closed design with self-aligning LBCD bearing (ISO series 3) from 12 to 50 mm shaft size. Variants: sealed, shielded or stainless steel.

      LUNR

      LUNR

      Standard unit in closed design with rigid LBCR bearing (ISO series 3) from 12 to 50 mm shaft size. Variants: sealed, shielded, stainless steel or plain bearing.

      LUNE

      LUNE

      Standard unit in slotted design with self-aligning LBCD bearing (ISO series 3) from 12 to 50 mm shaft size for adjustable clearance. Variants: sealed, shielded or stainless steel.

      LUNS

      LUNS

      Standard unit in slotted design with rigid LBCR bearing (ISO series 3) from 12 to 50 mm shaft size for adjustable clearance. Variants: sealed, shielded or stainless steel.

      LUNF

      LUNF

      Standard unit in open design with self-aligning LBCF bearing (ISO series 3) from 12 to 50 mm shaft size. Variants: sealed, shielded or stainless steel.

      LUNT

      LUNT

      Standard unit in open design with rigid LBCT bearing (ISO series 3) from 12 to 50 mm shaft size. Variants: sealed, shielded, stainless steel or plain bearing

      LVCD

      LVCD

      Standard unit in flanged design with self-aligning LBCD bearing (ISO series 3) from 12 to 80 mm shaft size. Variants: sealed, shielded or stainless steel.

      LVCR

      LVCR

      Standard unit in flanged design with rigid LBCr bearing (ISO series 3) from 12 to 80 mm shaft size. Variants: sealed, shielded, stainless steel or plain bearing.

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-06013/7-EN-January 2023 Linear bearings units and shafts
      IL-06015-US-September 2020 Inch linear ball bearings

      Available only for USA market

      EL-04005-US-March 2020 Inch linear ball bearings

      Available only for USA market

      EL-04010/1-EN-May 2023 WhyEwellix-LBB
      VP-10006-EN-Linear ball bearings specification sheet

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy