Skip to main content

Precision shafts

Benefits

  • Exceptionally high degree of stability
  • Designed for extended service life
  • Variable standard designs and materials

Features

  • High precision grind shafts
  • Available in standard shafting designs
  • Large range of several steel grades

Ewellix precision shafts are induction hardened and have an outside diameter of class h6 or h7 tolerance. They are available in various materials and standard design options. The design options are visible under types from ESSC 1 to 8. Please contact us for more information about our linear bearings product range!

      Diameter range

      from 3 to 80 mm

      Length in one piece

      200 mm to 6 200 mm

      Shaft types and steel grades
      Standard steel: LJM EN 1.1213 / AISI 1055
      Stainless steel: LJMR EN 1.4112 / AISI 440B
      Stainless steel: LJMS EN 1.4034 / AISI 440B
      Chrome plated: LJMH EN 1.1213 / AISI 1055
      Hollow shaft: LJT EN 1.3505 / AISI 5210

      ESSC1

      ESSC1
      • Shaft cut to length and deburred
      • Length tolerance ±1,5 mm

      ESSC2

      ESSC2
      • Shaft cut to length with chamfer
      • Chamfer with r value of minimum
        1 mm
      • Length tolerance ±1,5 mm

      ESSC3

      ESSC3
      • Shaft cut to length with chamfer 25°
      • With machined front surface 90°
      • Length tolerance ±0,1 mm up to 3 m length
      • Chamfer with r value 

      ESSC4

      ESSC4
      • Shaft cut to length with chamfer 25°
      • With machined front surface 90°
      • Length tolerance ±0,1 mm up to
        3 m length
      • Chamfer with r value 
      • With one axial thread

      ESSC5

      ESSC5
      • Shaft cut to length with chamfer 25°
      • With machined front surface 90° 
      • Length tolerance ±0,1 mm up to
        3 m length
      • Chamfer with r 
      • With two axial threads

      ESSC6

      ESSC6
      • Shaft cut to length with chamfer
      • Chamfer with r value of minimum
        1 mm
      • Length tolerance ±1,5 mm 
      • Shaft with radial threads for LRCB shaft supports 
      • First radial thread position at
        Jx = J/2

      ESSC7

      ESSC7
      • Shaft cut to length with chamfer
      • Chamfer with r value of minimum
        1 mm
      • Length tolerance ±1,5 mm 
      • Shaft with radial threads
      • Dimension J and Jx as specified in customer's drawing

      ESSC8

      ESSC8
      • Shaft cut to length with chamfer
      • Chamfer with r value of minimum
        1 mm
      • Length tolerance ±1,5 mm 
      • Shaft with radial threads for LRCB shaft supports 
      • First radial thread position at
        Jx = J/2
      • Shaft fully supported and mounted with LRCB shaft supports 
      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-06013/7-EN-January 2023 Linear bearings units and shafts
      IL-06015-US-September 2020 Inch linear ball bearings

      Available only for USA market

      EL-04010/2-EN-April 2024-WhyEwellix-LBB
      VP-10006-EN-Linear ball bearings specification sheet

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy