Skip to main content

Accessories

Benefits

  • Easy fixations with shaft bocks and supports
  • Flexible linear guide system together with single housings
  • Easy maintenance with lubrication fittings

Features

  • Lubrication fittings for fixation and lubrication
  • Lightweight shaft fixation with material aluminium
  • Fixation for open type and closed type in different heights

All accessories supports the easy design and installation of linear guide slides. Shaft blocks and supports are made for high quality shaft fixations at compact or standard range. Please contact us for more information about our linear bearings product range!

      Diameter range on shaft blocks from 8 to 80 mm
      Diameter range on shaft supports from 12 to 80 mm
      Diameter range on housing from 8 to 80 mm
      External seals for compact range from 6 to 50 mm
      Lubrification fitting for fixation on standard range from 12 to 80 mm

      LSHS

      LSHS

      Compact shaft block for single units of ISO series 1 from 12 to 50 mm shaft size.

      LSCS

      LSCS

      Lightweight shaft block for single units of ISO series 1 and 3 from 12 to 50 mm shaft size.

      LSNS

      LSNS

      Standard shaft block for single units of ISO series 3 from 12 to 50 mm shaft size.

      LEBS

      LEBS

      Compact tandem shaft block for duo and Quadro units of ISO series 1 from 12 to 50 mm shaft size.

      LEAS

      LEAS

      Standard tandem shaft block for quadro units of ISO series 3 from 12 to 50 mm shaft size. Available in two height variants

      LRCB

      LRCB

      Standard shaft support for all open units of ISO series 3 from 12 to 50 mm shaft size. Drilled with mounting holes in 600 mm length.

      LRCC

      LRCC

      Standard shaft support for all open units of ISO series 3 from 12 to 50 mm shaft size. Undrilled for flexible use in 600 mm length.

      LHCR

      LHCR

      Standard housing in closed lightweight design for all ISO series 3 bearings from 8 to 80 mm shaft size.

      LHCS

      LHCS

      Standard housing in slotted lightweight design for all ISO series 3 bearings from 8 to 80 mm shaft size.

      LHCT

      LHCT

      Standard housing in open lightweight design for all ISO series 3 bearings from 12 to 80 mm shaft size.

      SP

      SP

      Compact external shaft seal for harsh environments for ISO series 1 from 6 to 50 mm shaft size.

      VN

      VN

      Lubrication fitting and axial fixation for all ISO series 3 bearings from 12 to 80 mm shaft size.

      For product orders, please refer to our catalogue pages where the ordering keys are indicated. Please do not use the ordering keys generated here as they may be incomplete.
      IL-06013/7-EN-January 2023 Linear bearings units and shafts
      IL-06015-US-September 2020 Inch linear ball bearings

      Available only for USA market

      EL-04010/2-EN-April 2024-WhyEwellix-LBB
      VP-10006-EN-Linear ball bearings specification sheet

      Need more
      information?
      Ask our experts.

      I agree to Ewellix Terms & Conditions and Privacy Policy